Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Pressure Transmitters

General Purpose Pressure Transmitter

Item# PX315-1KGI

General Purpose Pressure Transmitter PX315-1KGI PX315-1KGI
  • This product is no longer available. Please check out our PX309 Serie.

PX315-1KGI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Range
Pressure Range Unit
Pressure Range Min
Pressure Type
Accuracy Class
Accuracy Value (compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/ Termination


  • Excitation 12 to 30 Vdc unregulated
  • Accuracy Value 0.25
  • Input Resistance (Vpower - Vmin) x 50 (1500 Ω max)
  • Vibration 15 g
  • Shock 50 g @ 11 ms
  • Wetted Materials Stainless steel diaphragm
  • Zero Balance 4 mA ±2%
LAST TIME BUY. Product family has been discontinued - only products shown as In Stock may be ordered

The PX305 transmitters are general purpose, industrial grade transducers, ideal for use in general industrial applications when a robust transducer is required. Wetted parts are constructed of 17-4PH and 300 Series Stainless Steel, with NEMA 4 enclosures constructed of 304 Stainless Steel. These units feature a stable, diffused silicon sensor that achieves .25% accuracy, and have pressure ranges from 0-10,000 psi.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration