Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Differential Pressure Transmitters with 6 Field Selectable Ranges

0 to 30 inH2O, Differential Pressure

$299.80

Item# PX274-30DI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $299.80
10-24 $284.81
25-49 $278.81
50-99 $266.82
100+ $260.83

Please contact Technical Sales Team for assistance.
0 to 30 inH2O, Differential Pressure PX274-30DI PX274-30DI
  • Add your content...Up to 6 field selectable ranges in a single unit
  • Up to 10 PSID overpressure without zero shift
  • Short circuit and reverse polarity protected
  • Rugged NEMA-4 (IP-65) enclosure with external mounting bracket

PX274-30DI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Output Signal
Electrical Output
Additional Features
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range


  • Excitation PX274: 12 to 40 Vdc; PX277: 12 to 35 Vdc
  • Accuracy Value 1
  • Maximum Compensation Temperature -4°C (25°F)
  • Minimum Compensation Temperature -4°C (25°F)
  • Wetted Materials Dry Diaphragm
  • Accuracy ±1.0% FS
  • Operating Temperature -18 to 80°C (0 to 175°F)
  • Weight 454 g (1.0 lb)
  • Proof Pressure 10 psi
  • Enclosure Enamel coated, 18 GA steel, NEMA-4 (IP-65) rated
  • Media Compatibility Clean dry air or inert gas
  • Output PX274: 4 to 20 mA (2 wire); PX277: 0 to 5 or 0 to 10 Vdcf
  • Pressure Fittings 0.2' hose barbs (use 3.16' Tygon tubing)
  • Termination Screw terminal block
  • Thermal Effects ±0.02%FS/°C ±0.0125%FS/°F)
  • Comensated Temperature -4 to 65°C (25 to 150°F)

The PX274 series have a rugged, seamless, NEMA 4 enclosure and 6 field selectable ranges with a 4-20 mA, 0-5 or 0-10 volt output. Available in ranges from 0-0.1 to 0-30 in H2O.

The PX274 is a rugged differential pressure transmitter that offers up to 6 field-selectable ranges in one unit. It incorporates a rugged NEMA 4 (IP65) dust-proof and splashproof enclosure with an external mounting bracket.

loading all models
loading all reviews
Rated 4 out of 5 by from Verify accuracy Every one of these that I received has been out of tolerance, but they're simple to adjust and measure alright. Did the job just fine so far.
Date published: 2018-09-11
Rated 1 out of 5 by from Sensor Selection Tool Incorrect The online sensor selection tool doesn’t match the delivered sensor. This has happened twice in a row. We specify 0-1psi and get 0-1”WC.
Date published: 2021-09-01
Rated 5 out of 5 by from Pressure Transmitter Product is good and reliable and durable for long run
Date published: 2019-04-16
Rated 5 out of 5 by from Perfect options It is perfect for my application, great value for its price
Date published: 2018-12-22
Rated 1 out of 5 by from Doesn't work This simply did not work, don't buy it. Will only read 0 no matter what you do.
Date published: 2020-12-11
  • y_2024, m_7, d_3, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_PX274-30DI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

I do not see a WEEE symbol on this device. Does it have the WEEE symbol if no can you add it? I can not buy/sell without proper compliance.

Asked by: Andrew at Caterpillar
These units do not have any WEEE compliance
Answered by: Applicatrions Engineer JK
Date published: 2021-09-30
  • y_2024, m_7, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PX274-30DI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration