Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style, Compact Pressure Transmitters

0 to 15 psi, Gauge Pressure

$138.52

Item# PX119-015GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $138.52
10-24 $131.59
25-49 $128.82
50-99 $123.28
100+ $120.51

In stock

Lead Time (If not in stock): 9 weeks
0 to 15 psi, Gauge Pressure PX119-015GI PX119-015GI
  • Compact and affordable for OEM applications
  • Easily configurable, now with expanded options
  • Reliable outputs with signal conditioning
  • Durable, stainless steel housing resists corrosion in harsh industrial environments

PX119-015GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Range
Pressure Type
Accuracy Class
Output Signal
Electrical Output
Pressure Port Size
Connection/ Termination
Pressure Range Unit
Pressure Range Min
Accuracy Value(compensated range)
Pressure Port Type
Operating Temperature Range


  • Accuracy Value 0.50% BFSL Accuracy
  • Vibration 10 g (20 to 2000 Hz) for <58 psi (4 bar); 20 g (20 to 500 Hz) for ranges >58 psi (4 bar)<
  • Wetted Materials 304 SS and Ceramic Al2O3, NBR Standard
  • Accuracy 0.50% BFSL Accuracy
  • Compensated Temperature 0 to 85°C (32 to 185°F)
  • Operating Temperature -40 to 135°C (-40 to 257°F)
  • Supply Voltage 8 to 30 Vdc
  • Weight 70 g (0.15 lb)
  • Output 4 to 20 mA, 0 to 5 Vdc
  • Response Time 1 ms
  • Construction 304 SS
  • Ingress Protection IP65
  • Long Term Drift <0.3% FS
  • Output Connections Cable, M12, DIN 43650C (mini DIN)
  • Output Wiring Pin 1: Supply +, Pin 2: Supply -
  • Pressure Range 15 to 5000 psi (345 bar)
  • Process Connection 1/4 NPT Male, 1/8 NPT Male
  • Protection Overvoltage, short circuit, reverse polarity
  • Thermal Error 7.5 psi ≥ 100 psi: 0.01% FS/°F (0.018% FS/°C) 100 psi > 400 psi: 0.009% FS/°F (0.016% FS/°C) 400 psi ≥ 1000 psi: 0.011% FS/°F (0.019% FS/°C) 1000 psi > 3000 psi: 0.012% FS/°F (0.021% FS/°C) 3000 psi ≥ 5000 psi: 0.018% FS/°F (0.028% FS/°C)

Pressure Without the Pain

Ideally suited for material handling, industrial and mobile equipment applications where a small, yet rugged SS body size is desired at a reasonable price point. The body is machined from a single piece of stainless steel to provide added protection for the internal electronics as well as prevent corrosion from most applications. A piezoresistive ceramic sensor along with ASIC signal conditioning provides an excellent thermally compensated output.
PX119 Low Cost SS Compact Pressure Transmitter
  • SIMPLE
  • MULTIPURPOSE
  • COMPACT
Monitor air brake pressure
Monitor air brake pressure
Monitor pressure/height in vehicle suspension
Regulate pneumatic door operation
Monitor excessive load
Monitor lift operation
Monitor compact pressure
Monitor lift operation
  • Great cost: performance ratio
    Accuracy: 0.5% BFSL
  • Large pressure range
    15 to 5000 psi (absolute or gauge)
  • Piezoresistive ceramic diaphragm
    Excellent thermally compensated output
    Operating temp: -40 to 135°C (32 to 185°F)
  • Reliable output with signal conditioning
    Output: 4 to 20 mA or 0 to 5 Vdc
    Input: 8 to 30 Vdc
    Response time: 1 ms
  • Rugged form factor
    Shock and vibration resistant
    10g for <58 psi/20g for >58 psi
  • Resists corrosion and water
    304 SS body
    Wetted materials: Ceramic AI2O3, NBR
loading all models
loading all reviews
Rated 5 out of 5 by from The Little Transmitter that could... I collect rain water in a 1000 L tote tank to use for my Greenhouse & several raised-beds. A small pump is used to recirculate the water not only to prevent stagnation but also for pH treatment to make it ready for use. The pump is then used for water delivery to the Greenhouse & raised-beds to reduce domestic water usage. This transmitter is great to monitor how well the pumping system performs. From bench testing before installation, I was very impressed with the response, repeatability & accuracy of this little unit. This is great as it does not have any zero/span adjustments. The pump has a low pressure, moderate flow delivery & I'm using a 15 psig transmitter (PX119-015GI). The Mini-DIN connector is great for easy disconnection as I will be bringing the pump & transmitter inside for the winter after the grow season is over.
Date published: 2020-08-29
Rated 4 out of 5 by from Awesome I needed a pressure transmitter and looked everywhere. I found very cheap to very expensive and long ship times. I ordered the Omega. I got it in 2 days and it has worked very well
Date published: 2018-05-14
Rated 4 out of 5 by from Easy to Install and Use We purchased several of these in three different ranges. The first item is the ease of wiring the connector. Previous transducers used required soldering the wires to the connector terminals. There units have a simple screw lug that you simply insert the lead and screw tight in place. The time involved was less than half to complete connections. The transducers themselves work very well. My only minor concern is that the terminals on the transducer are exposed and can be bent easily. However, since there should be minimal need to remove the transducer connector, this is not a big concern.
Date published: 2019-03-06
Rated 5 out of 5 by from Pressure Transmitter This is a rugged little piece of equipment. I'ts accurate enough for what I'm doing, has held up to sub-optimal conditions and the price is unbeatable.
Date published: 2019-02-05
Rated 5 out of 5 by from Good Quality Good- Solid Product. Where i work we test HVAC Units these are a must have
Date published: 2024-04-08
Rated 5 out of 5 by from Exactly fit my specs. Needed item in stock, easily ordered and quickly shipped.
Date published: 2024-03-12
Rated 5 out of 5 by from Exactly what was needed, quickly shipped! Upgrading my instrument panel to full EFIS required the installation of pressure transducers with specific parameters. This device at Omega was the first that I located which completely fit my requirements. It also turned out to be the most affordable. The order was easily placed with Omega and the item shipped within just a couple of days. Since the aircraft is still undergoing the upgrade, I can’t address the transducer’s reliability, but the installation was straightforward and preliminary checks show it to be functioning correctly.
Date published: 2024-03-12
Rated 4 out of 5 by from amazing Quick and accurate to respond queries every time I placed an order or request for a quotation
Date published: 2023-11-23
  • y_2024, m_12, d_21, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_18
  • loc_en_US, sid_PX119-015GI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
loading all QA

I need to use this pressure sensor to get data from a pneumatics braking system on a small vehicle. We are using an arduino to collect data. Adruinos can measure between 0-5 V DC but it cannot measure current directly. Can it be used for this application?

Asked by: Kanishk
You can convert the 4 to 20mA of the PX119 to a 1 to 5VDC with the use of a 250 ohm resistor across the input terminals of you readout
Answered by: JKengineer
Date published: 2021-02-02

Are these National Sanitation Foundation (NSF) certified?

Asked by: clau
These pressure transducers are not NSF certified
Answered by: JKEngineer
Date published: 2019-12-31

Can this be used to measure a gas mix of 75% hydrogen and 25% Nitrogen?

Asked by: Will S
Thank you for your inquire That is a tough question. The Wetted Materials:are 304 SS and Ceramic Al2O3, NBR Standard . These are not intrinsically safe and you may want to go with a all stainless unit like the px309 or px409 or the IS units?
Answered by: application engineer je
Date published: 2021-09-22

CAD model available?

Asked by: andrew27
Hello, Omega's Tech Support has emailed you the PX119 CAD drawing for your review. Thanks for reach out to us and if you need further assistance please contact our Tech Support department.
Answered by: Janelle
Date published: 2019-04-17

Can the PX119 be used to measure hydraulic pressure? 2250 psi max

Asked by: Doug
The PX119-3KGI will give a 4 to 20 mA output over a 0 to 3000 psig range. 2250 psi is 75% of this range so the output would be 16 mA. Please contact our Technical Support to discuss your application needs or if you need further assistance.
Answered by: Janelle
Date published: 2018-07-20

When we connect pressurized air to a PX119-150AI transducer, air is leaking out the back of the transducer around the electical connector. This is not the behavior we expected. Please explain why air pressure is leaking through the sensor.

Asked by: Christian99
The diaphragm has been damaged. Usually caused by overpressure of the sensor.
Answered by: Applicatrions Engineer JK
Date published: 2020-09-18

Is the 3D CAD available? I need info on the threads for the installation setup.

Asked by: jgin
Thank you for your inquire. We at this time do not have a 3D model. The PX119 has a standard Process Connection: &frac14; NPT male Hope this was helpful
Answered by: application engineer je
Date published: 2020-07-21

Can these transducers be install within a test article that is then placed within a pressure chamber; and have the pressure in the pressure chamber is to be increased up to 75 PSIA, while the transducer(s) monitor the pressures within the unit?

Asked by: EBADBry
Hello, the PX119 will have a 1/8 NPT male threaded fitting at the bottom, which will thread into a Manifold or T fitting etc, the sensing element will be at the end of the orifice in the 1/8 NPT threaded port. The entire unit itself may not be subject to vacuum/pressure. Your question/application is unclear, I would suggest calling and talking to our application specialists at 1800 622 2378.
Answered by: SAE JD
Date published: 2024-11-04
  • y_2024, m_12, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_42
  • loc_en_US, sid_PX119-015GI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration