Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style, Compact Pressure Transmitters

0 to 15 psi, Absolute Pressure

$131.15

Item# PX119-015AI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $131.15
10-24 $124.59
25-49 $121.97
50-99 $116.72
100+ $114.10

In stock

Lead Time (If not in stock): 9 weeks
0 to 15 psi, Absolute Pressure PX119-015AI PX119-015AI
  • Compact and affordable for OEM applications
  • Easily configurable, now with expanded options
  • Reliable outputs with signal conditioning
  • Durable, stainless steel housing resists corrosion in harsh industrial environments

PX119-015AI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Range
Pressure Type
Accuracy Class
Output Signal
Electrical Output
Pressure Port Size
Connection/ Termination
Pressure Range Unit
Pressure Range Min
Accuracy Value(compensated range)
Pressure Port Type
Operating Temperature Range


  • Accuracy Value 0.50% BFSL Accuracy
  • Vibration 10 g (20 to 2000 Hz) for <58 psi (4 bar); 20 g (20 to 500 Hz) for ranges >58 psi (4 bar)<
  • Wetted Materials 304 SS and Ceramic Al2O3, NBR Standard
  • Accuracy 0.50% BFSL Accuracy
  • Compensated Temperature 0 to 85°C (32 to 185°F)
  • Operating Temperature -40 to 135°C (-40 to 257°F)
  • Supply Voltage 8 to 30 Vdc
  • Weight 70 g (0.15 lb)
  • Output 4 to 20 mA, 0 to 5 Vdc
  • Response Time 1 ms
  • Construction 304 SS
  • Ingress Protection IP65
  • Long Term Drift <0.3% FS
  • Output Connections Cable, M12, DIN 43650C (mini DIN)
  • Output Wiring Pin 1: Supply +, Pin 2: Supply -
  • Pressure Range 15 to 5000 psi (345 bar)
  • Process Connection 1/4 NPT Male, 1/8 NPT Male
  • Protection Overvoltage, short circuit, reverse polarity
  • Thermal Error 7.5 psi ≥ 100 psi: 0.01% FS/°F (0.018% FS/°C) 100 psi > 400 psi: 0.009% FS/°F (0.016% FS/°C) 400 psi ≥ 1000 psi: 0.011% FS/°F (0.019% FS/°C) 1000 psi > 3000 psi: 0.012% FS/°F (0.021% FS/°C) 3000 psi ≥ 5000 psi: 0.018% FS/°F (0.028% FS/°C)

Pressure Without the Pain

Ideally suited for material handling, industrial and mobile equipment applications where a small, yet rugged SS body size is desired at a reasonable price point. The body is machined from a single piece of stainless steel to provide added protection for the internal electronics as well as prevent corrosion from most applications. A piezoresistive ceramic sensor along with ASIC signal conditioning provides an excellent thermally compensated output.
PX119 Low Cost SS Compact Pressure Transmitter
  • SIMPLE
  • MULTIPURPOSE
  • COMPACT
Monitor air brake pressure
Monitor air brake pressure
Monitor pressure/height in vehicle suspension
Regulate pneumatic door operation
Monitor excessive load
Monitor lift operation
Monitor compact pressure
Monitor lift operation
  • Great cost: performance ratio
    Accuracy: 0.5% BFSL
  • Large pressure range
    15 to 5000 psi (absolute or gauge)
  • Piezoresistive ceramic diaphragm
    Excellent thermally compensated output
    Operating temp: -40 to 135°C (32 to 185°F)
  • Reliable output with signal conditioning
    Output: 4 to 20 mA or 0 to 5 Vdc
    Input: 8 to 30 Vdc
    Response time: 1 ms
  • Rugged form factor
    Shock and vibration resistant
    10g for <58 psi/20g for >58 psi
  • Resists corrosion and water
    304 SS body
    Wetted materials: Ceramic AI2O3, NBR
loading all models
loading all reviews
Rated 5 out of 5 by from The Little Transmitter that could... I collect rain water in a 1000 L tote tank to use for my Greenhouse & several raised-beds. A small pump is used to recirculate the water not only to prevent stagnation but also for pH treatment to make it ready for use. The pump is then used for water delivery to the Greenhouse & raised-beds to reduce domestic water usage. This transmitter is great to monitor how well the pumping system performs. From bench testing before installation, I was very impressed with the response, repeatability & accuracy of this little unit. This is great as it does not have any zero/span adjustments. The pump has a low pressure, moderate flow delivery & I'm using a 15 psig transmitter (PX119-015GI). The Mini-DIN connector is great for easy disconnection as I will be bringing the pump & transmitter inside for the winter after the grow season is over.
Date published: 2020-08-29
Rated 4 out of 5 by from Awesome I needed a pressure transmitter and looked everywhere. I found very cheap to very expensive and long ship times. I ordered the Omega. I got it in 2 days and it has worked very well
Date published: 2018-05-14
Rated 4 out of 5 by from Easy to Install and Use We purchased several of these in three different ranges. The first item is the ease of wiring the connector. Previous transducers used required soldering the wires to the connector terminals. There units have a simple screw lug that you simply insert the lead and screw tight in place. The time involved was less than half to complete connections. The transducers themselves work very well. My only minor concern is that the terminals on the transducer are exposed and can be bent easily. However, since there should be minimal need to remove the transducer connector, this is not a big concern.
Date published: 2019-03-06
Rated 5 out of 5 by from Pressure Transmitter This is a rugged little piece of equipment. I'ts accurate enough for what I'm doing, has held up to sub-optimal conditions and the price is unbeatable.
Date published: 2019-02-05
Rated 5 out of 5 by from Good Quality Good- Solid Product. Where i work we test HVAC Units these are a must have
Date published: 2024-04-08
Rated 5 out of 5 by from Exactly fit my specs. Needed item in stock, easily ordered and quickly shipped.
Date published: 2024-03-12
Rated 5 out of 5 by from Exactly what was needed, quickly shipped! Upgrading my instrument panel to full EFIS required the installation of pressure transducers with specific parameters. This device at Omega was the first that I located which completely fit my requirements. It also turned out to be the most affordable. The order was easily placed with Omega and the item shipped within just a couple of days. Since the aircraft is still undergoing the upgrade, I can’t address the transducer’s reliability, but the installation was straightforward and preliminary checks show it to be functioning correctly.
Date published: 2024-03-12
Rated 4 out of 5 by from amazing Quick and accurate to respond queries every time I placed an order or request for a quotation
Date published: 2023-11-23
  • y_2024, m_12, d_20, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_18
  • loc_en_US, sid_PX119-015AI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

I need to use this pressure sensor to get data from a pneumatics braking system on a small vehicle. We are using an arduino to collect data. Adruinos can measure between 0-5 V DC but it cannot measure current directly. Can it be used for this application?

Asked by: Kanishk
You can convert the 4 to 20mA of the PX119 to a 1 to 5VDC with the use of a 250 ohm resistor across the input terminals of you readout
Answered by: JKengineer
Date published: 2021-02-02

Are these National Sanitation Foundation (NSF) certified?

Asked by: clau
These pressure transducers are not NSF certified
Answered by: JKEngineer
Date published: 2019-12-31

CAD model available?

Asked by: andrew27
Hello, Omega's Tech Support has emailed you the PX119 CAD drawing for your review. Thanks for reach out to us and if you need further assistance please contact our Tech Support department.
Answered by: Janelle
Date published: 2019-04-17

Can the PX119 be used to measure hydraulic pressure? 2250 psi max

Asked by: Doug
The PX119-3KGI will give a 4 to 20 mA output over a 0 to 3000 psig range. 2250 psi is 75% of this range so the output would be 16 mA. Please contact our Technical Support to discuss your application needs or if you need further assistance.
Answered by: Janelle
Date published: 2018-07-20

Would a sensor like this make sense to use to measure vacuum ?

Asked by: Dave B
Hi, thanks for your question. We do not offer PX119 that measures gauge pressures less than zero. I would recommend the PX309, we have vacuum ranges available.
Answered by: Jane
Date published: 2019-01-17

3D CAD model available?

Asked by: sholmboe
Hi, thanks for your question. Our engineer has emailed you a CAD file of the PX119 for your review. Please contact our Tech Support and speak with an application engineer if you need further assistance. Thank you.
Answered by: Janelle
Date published: 2017-12-05

Can the PX119 product be used with fuels, oils, and air?

Asked by: Dude
The wetted parts for the the PX119 are 316 SS, ceramic, and Nitrile rubber (NBR). The wetted parts are the surfaces that will come in contact with the process fluid. While we cannot speak for all oils, or fuels. The wetted materials of the PX119 are generally resistant to oil, fuel, and other chemicals. We recommend that users investigate material compatibility for their specific application if they have any concerns.
Answered by: Janelle
Date published: 2019-05-10

Does the PX119 come with a calibration certificate?

Asked by: JTorrey224
No, however, one can be provided upon request for an additional cost, or we recommend looking into our PX309 series. https://www.omega.com/pptst/PX309.html
Answered by: Janelle
Date published: 2017-10-09
  • y_2024, m_12, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_42
  • loc_en_US, sid_PX119-015AI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration