Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Subminiature Pressure Transducer

Item# PXM600MU

Subminiature Pressure Transducer PXM600MU PXM600MU
  • All Stainless Steel Diaphragm and Threaded Side Wall Construction
  • Rugged Stainless Steel Case
  • Subminiature Design


  • Excitation 5 Vdc @15 mA
  • Accuracy Value 10 mV typical @ 5 Vdc
  • Input Resistance 5 MΩ @ 75 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Output Resistance 350 Ω min
  • Repeatability ±0.1% FS
  • Zero Balance ±3% FS
SPECIFICATIONS

Excitation: 5 Vdc @15 mA
Output: 10 mV typical @ 5 Vdc
Sensitivity: 2 mV/V Nominal
Input Impedance: 350 Ù min
Output Resistance: 350 Ù min
Insulation Resistance: 5 MÙ @ 75 Vdc
Accuracy: ±1% FS; linearity and hysteresis combined; NIST-traceable calibration included
Repeatability: ±0.1% FS
Zero Balance: ±3% FS
Operating Temperature Range: -54 to 121°C (-65 to 250°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Zero Effect: <±0.018% FS/°C
Thermal Sensitivity Effect: ±0.036% rdg/°C
Proof Pressure: 150% range
Burst Pressure: 400% range
Body and Diaphragm Material: 17-4 PH stainless steel
Electrical Connection:4-conductor cable
Weight: 14 g (0.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration