Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

G1 Thread Flush Diaphragm Low Pressure Transmitter, 0-400 mbar to 0-1.6 bar

Item# PXM42-i

G1 Thread Flush Diaphragm Low Pressure Transmitter, 0-400 mbar to 0-1.6 bar PXM42-i PXM42-i
  • Stainless Steel Construction
  • Processing and Industrial Applications
  • OMEGADYNE Large Flush Diaphragm for Plug Free Measurement of Difficult Fluids
  • 3 Meter Cable with Conduit Connection on Body for Installation in Harsh Environments


Description

OMEGA’s PXM42 Series is a high accuracy, current output, industrial pressure transmitter with a specially designed flush diaphragm for use with industrial fluids and slurries that are difficult to measure due to sticking or plugging of orifices. Its hermetically sealed, all stainless steel construction makes it suitable for the harshest industrial environments. Three meters of two conductor vented shielded cable is standard with a 1 /2 " NPT conduit fitting on the body for conduit installation. Pressure ranges from 0-400 mbar up to 1.6 bar are available to cover low pressure processing and industrial applications.

The PXM42 is also available in standard/Imperial configurations, with 1-11½ NPT port, and ranges from 0-3 to 0-30 psi. Please see the PX42 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10 to 40 Vdc
Output: 4-20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Accuracy: 0.5% Linearity, Hysteresis, and Repeatability Combined
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span:
0.0054% of Rdg/°C
Zero: 0.009% of FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts:17-4PH SS w/ 316SS Diaphragm
Pressure Port: G1 Male
Electrical Connection: 3 m (10 ft) 2-conductor vented cable with 1 /2 -14 NPT conduit fitting
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration