Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Pressure Transducer

Item# PXM35MD1

General Purpose Pressure Transducer PXM35MD1 PXM35MD1
  • All Stainless Steel Construction for Harsh Environments
  • Available in Gauge, Sealed Gauge and Absolute Pressure


  • Excitation 10 Vdc (15 V Max)
  • Accuracy Value 3 mV/V ±20%
  • Input Resistance 350 Ω min
  • Output Resistance 315 to 530 Ω
  • Zero Balance ±2.0% FSO
OMEGA’s PXM35 Series is a high accuracy, millivolt output, industrial pressure transducer. Its all stainless steel construction make it suitable for the harshest environments. The PXM35 is available in gauge, sealed gauge or absolute models. A twist lock connector electrical termination is standard.

The PXM35 is also available in standard/imperial configurations, with NPT ports, and models from 0-15 to 0-30,000 psi pressure ranges. Please see the PX35 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10 Vdc (15 V Max)
Output: 3 mV/V ±20%
Accuracy: 0.25% Linearity, Hysteresis and Repeatability Combined
Zero Balance: ±2.0% FSO
Input Resistance: 350 Ohms Min.
Output Resistance: 315 to 530 Ohms
Operational Temp Range: -73 to 149°C (-100 to 300°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span:
0.0054% Rdg/°C
Zero: 0.008% FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4PH Stainless Steel
Pressure Port: G 1/4 MALE Standard
Optional: G 1/4 Female, G 1/8 Male/Female
Electrical Connection: 3 m (10 ft) 4-conductor cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration