Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Range Industrial Wet/Wet Differential Transmitter with Amplified Voltage Output

Item# PX82-5V

Low Range Industrial Wet/Wet Differential Transmitter with Amplified Voltage Output PX82-5V PX82-5V
  • Inches of Water Differential at Line Pressure - up to 1500 psi
  • Stainless Steel/Inconel Construction for Harsh Industrial Environments
  • 5 Point Calibration Provided 0%, 50%, 100%, 50%, 0%


OMEGA’s PX82 Series wet/wet, differential pressure transducer can measure inches of water differential at line pressure up to 1500 psi. This high line pressure capacity, high operating temperature and excellent temperature compensation makes the PX82 Series an extremely accurate and reliable transducer. The rugged Inconel diaphragms and stainless steel body gives the PX82 Series high reliability in harsh industrial environments.

The PX82 is also available in metric configurations, with G1/8 and G1/4 ports, and models from 0-130 mbar to 0-2 bar pressure ranges. Please see the PXM82 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 35 Vdc
Output: 0.5 to 5.5 Vdc ±10%
Zero Balance: 0.5 V ±2% adj
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -34 to 107°C (-30 to 225°F)
Compensated Temp Range: -1 to 54°C (30 to 130°F)
Pressure Effects:
   Zero: <2%/1000 psi (70 bar) line pressure
   Span: -2.45%/1000 psi (70 bar) line pressure
Thermal Effects:
   Zero: ±0.50% FSO maximum over compensated range
   Span: ±0.50% rdg maximum over compensated range
Line Operating Pressure: 1500 psi (100 bar)
Safe Overpressure:    1000 psi (70 bar) each side
Burst Pressure: 2500 psi (170 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Inconel 625
Pressure Port: See dimensional drawings on specs pages
Electrical Connection:
Style 0: 1.2 m (4') cable
Style 1: PTIH-10-6P (or equal)
Style 6: mini DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector (included)
Weight: 1.8 kg (4 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration