Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Pressure Transmitter for Level and Depth Measurement

Item# PX78-I

Submersible Pressure Transmitter for Level and Depth Measurement PX78-I PX78-I
  • All Stainless Steel Casing
  • Hermetically Sealed Housing
  • Protective Cap Included
  • 3 m (10 ft) Vented Cable Standard


  • Excitation 10 to 40 Vdc
  • Accuracy Value 4 to 20 mA ±10%
  • Input Resistance (Input voltage - 10) x 50
  • Zero Balance 4 mA ±0.5%
OMEGA’s PX78 Series transmitter is a submersible transducer suitable for liquid level and depth measurement. Its all stainless steel, hermetically sealed housing make it suitable for immersion in most industrial liquids and oils. A 3 m (10 ft) vented cable (longer lengths available) provides an atmospheric pressure reference.

The PX78 is also available in metric configurations, with models from 0-270 mbar to 0-1 bar pressure ranges. Please see the PXM78 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10%
Max Loop Resistance: (Input voltage – 10) x 50
Zero Balance: 4 mA ±0.5%
Accuracy: 0.5% linearity, hysteresis and repeatability combined
Operating Temp Range: -29 to 93°C (-20 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.003% rdg/°F
    Zero: 0.005% FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts:
    Diaphragm: 316 SS
    Housing: 17-4 SS
Pressure Port: Nose protector included
Electrical Connection: 3 m (10') PVC-insulated shielded and vented cable standard
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement Desiccant
$62.63
0 In Stock
en-US
en
Save Configuration