Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Sealed Gage Transducers with 4 to 20mA Output

Item# PX429-SGI

Sealed Gage Transducers with 4 to 20mA Output PX429-SGI PX429-SGI
  • FAST DELIVERY! Stock to 1-Week!
  • All 316L Stainless Steel Wetted Parts
  • High 0.08% Accuracy


  • Accuracy Value 4 to 20 mA
  • Repeatability ±0.08% BSL maximum
  • Vibration 5-2000-5 Hz 30 minute cycle
  • Shock 50 g 11 mS half sine
  • Zero Balance ±0.5% FS typical 1% max (1% typical
The hermetically sealed gage version of the PX409 Series features all welded Stainless Steel construction, 316L wetted parts and glass to metal seals (GMS) at the electrical outlets with either twist lock connector (PX429) or solder pins (PX449) terminations. This ensures that the unit is hermetically sealed from external environments and the media. Designed for use on automotive and aircraft test platforms and anywhere environmental concerns demand the most durable characteristics. The sealed gage models have the PX409 Series micro machined silicon core that provides high accuracy, low drift and excellent long term stability in the harshest environments.

4 to 20 mA SPECIFICATIONS
Output: 4 to 20 mA
Supply Voltage: 9 to 30 Vdc max loop res Ω = (Vs-9)x50 [9 to 20 Vdc above 105°C (229°F)]
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL max
Zero Balance: ±0.5% full scale typical 1% max (1% typical, 2% max for 1 psi and below)
Span Setting: ±0.5% full scale typical 1% max (1% typical, 2% max for 1 psi and below); calibrated in vertical direction with fitting down
Shock: 50 g 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Operating Temperature Range: -45 to 115°C (-49 to 240°F)
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F)
Thermal Effects Zero (Over Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span
Thermal Effects Span (Over Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating connector for PX429 series, sold Separately
$43.06
232 In Stock
en-US
en
Save Configuration