Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Current Output Transducer 7/16-20 or 1/4 NPT Connections

Item# PX02-I

High Accuracy Current Output Transducer 7/16-20 or 1/4 NPT Connections PX02-I PX02-I
  • High Accuracy
  • 5-Point NIST Traceable Calibration Provided
  • All Stainless Steel Construction
  • Hermetically Sealed Design for Harsh Environments


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0.15
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Pressure Burst Pressure 300% of rated pressure
  • Repeatability ±0.05% FSO
  • Wetted Materials Stainless Steel
  • Zero Balance 4 mA +10% -2% adj
OMEGA's PX02 Series is a high accuracy, industrial pressure transmitter. All stainless steel construction and a hermetically sealed case makes the PX02 suitable for harsh industrial environments. It is a true high accuracy industrial device. A broad temperature compensated range of 16 to 71°C (60-160°F) and excellent temperature compensation make this transducer very stable with fluctuating temperatures. The PX02 is available in gage, absolute or sealed models as well as PSI or metric ranges. NPT and 7/16-20 O-ring seal fittings are available for industrial and hydraulic applications.

The PX02 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-160 mbar to 0-400 bar pressure ranges. Please see the PXM02 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10% adj.
Zero Balance: 4 mA +10% -2% adj.
Linearity: ±0.15% FSO
Hysteresis: ±0.05% FSO
Repeatability: ±0.05% FSO
Sensing Element: 4 active-arm bridge, using thick film strain gauges in a hermetically sealed chamber
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: 0.009% FSO/°C
   Zero: 0.009% FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH Stainless Steel
Pressure Port:
   Style 'C' = 1/4-18 NPT male
   Style 'D' = 1/4-18 NPT female
   Style 'J' = 7/16-20 UNF male
   Style 'K' = 7/16-20 UNF female
   Style 'S' = 1/4' HP tube (models ≥10,000 psi)
Electrical Connections:
   Style '0' = 3 m cable
   Style '1' = PTIH-10-6P connector
   Style '6' = micro DIN
See Custom Configurations
Mating Connector:
   Style '1' = PT06F10-6S (not included)
   Style '6' = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating connectors for LCM1011 units
$41.30
73 In Stock
en-US
en
Save Configuration