Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Pressure Transmitter

Differential Low Pressure, 0.10 inWC, Bidirectional, LCD, 0.50% Accuracy, No Pitot Tube, 0-10VDC Output, No NIST, Standard

$441.00

Item# A/DLP-D10-W-B-D-A-0-C-0P-S

In stock

Lead Time (If not in stock): 2 weeks
Differential Low Pressure, 0.10 inWC, Bidirectional, LCD, 0.50% Accuracy, No Pitot Tube, 0-10VDC Output, No NIST, Standard A/DLP-D10-W-B-D-A-0-C-0P-S A/DLP-D10-W-B-D-A-0-C-0P-S
  • NEMA 4X rated enclosure provides protection in harsh environments permitting outdoor monitoring or in areas where dust and particulate matter exists
  • Easy to read LCD display provides immediate local alerts allowing corrective action to be taken quicker to eliminate the problem from becoming widespread
  • Zero and span controls provides easy calibration checks and shorter installation time to get device running and monitoring

A/DLP-D10-W-B-D-A-0-C-0P-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Unit
Pressure Range
Accuracy Value (compensated range)
Output Signal
Display
Direction
Nist
Accessories


  • Wetted Materials Type 316 SS
  • Accuracy +/- 0.50% FSO
  • Electrical Connection Finger Pushbutton (Spring) Terminal Blocks
  • Supply Voltage 4-20 mA Output: 16-36 VDC (250 Ohm Load max.) / 22-36 VDC (500 Ohm Load max) /24 VAC(+/-10%) 50/60 Hz, 0-5 VDC / 0-10 VDC Output: 15-36 VDC into > 5K Ohm Load / 24 VAC (+/- 10%), 50/60 Hz
  • Weight Non-LCD Display Version: 0.80 lbs (0.363 kg) ,LCD Display Version: 0.85 lbs (0.385 kg)
  • Response Time 4 seconds
  • Compliance CE, Reach, RoHS2, WEEE
  • Enclosure Rating NEMA 4X (IP66).
  • Mounting Orientation Mount in any position.
  • Service Intended for use with non-corrosive, non-ionic gases, such as air and other dry gases
  • Pressure Limits A/DLP-001: Proof: 270 inWC (67.2 kPa) | Burst: 415 inWC (103.3 kPa) for 1 inWC (249.8 Pa) A/DLP-010: Proof: 350 inWC (87.12 kPa) | Burst: 550 inWC (136.9 kPa) for 10 inWC (2490.8 Pa) A/DLP-040: Proof: 562 inWC (140 kPa) | Burst: 1004.7 inWC (250 kPa) for 40 inWC (9963.6 Pa)
  • Process Connections 1/4" O.D. x 0.170" I.D. Poly Tubing
  • Signal Output 4 to 20 mA
  • Temprature Limits -4 to 185°F (-20 to 85°C)
  • Supply Current 4-20 mA Output: 24 mA minimum (0.83 VA) | 0-5 VDC / 0-10 VDC Output: 6 mA maximum (0.18 VA)
Series DLP Differential Pressure Transmitter can measure positive, negative and differential pressures within a full span accuracy of ±0.25. Units are enclosed in a polycarbonate case, rated NEMA 4X (IP66) and operate by sensing the pressure of air and compatible gases. A wide range of models are available factory calibrated to specific ranges. The LCD display allows local indication of pressure.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration