Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

OEM Mechanical Pressure Switch for Harsh Environments

2.5 to 15 psi, fixed deadband

$159.82

Item# PSW-802

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $159.82
25-49 $151.83
50-99 $148.63
100-199 $142.24
200+ $139.04

In stock

Lead Time (If not in stock): 14 weeks
2.5 to 15 psi, fixed deadband PSW-802 PSW-802
  • UL and CSA Marked
  • Easy Adjustment with Locking Set Screw
  • Rugged Industrial Design
  • Standard 1 /2 " Female Conduit Fitting for Electrical Termination

PSW-802 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Deadband Range
Switch Type
Pressure Port Size
Pressure Port Type
Deadband


  • Contact Blocks 5 A maximum @ 125/250 Vac
  • Maximum Ambient Temperature 75 {C} (167 {F})
  • Maximum Rating 5 A maximum @ 125/250 Vac
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Pressure Type Economical Industrial Pressure Switches for Vacuum to 7500 psi
  • Pressure Units PSIG
  • repeatability +/-1% of Span
  • Sensor Type diaphragm piston
The PSW-800 Series are economical pressure switches which feature an easy-to-adjust setpoint with locking set screw. They utilize a sealed piston or diaphragm-piston design, which is ideally suited for harsh environments. All models come with 300 mm (12') color-coded leads and a ½' female conduit fitting for electrical connections.

SPECIFICATIONS
Setpoint Repeatability:
   Diaphragm Models (PSW-801 to PSW-807): ±1% of span
   Piston Models (PSW-808 to PSW-811): ±1.5% of span
Contact Rating: 5 amp max @ 125/250 Vac, silver serrated contacts 3 amps max @ 28 Vdc
Temp. Range:
   Vacuum Range: -20 to 75°C (-4 to 167°F)
   ≤500 psi: -30 to 75°C (-22 to 167°F)
   ≥600 psi: -40 to 75°C (-40 to 167°F)
Thermal Effects: <1% for 25°C (45°F) change
Burst Pressure: 2x proof pressure
Sensor Type:
   PSW-801 to PSW-807: diaphragm piston
   PSW-808 to PSW-811: sealed piston
Wetted Parts:
   ≤500 psi: brass, Buna-N
   ≥600 psi: brass, Buna-N and stainless steel
Pressure Port: ¼ NPT male
Electrical Connection: 300 mm (12') free leads with ½' female conduit fitting
UL Marked: Number: E105651
CSA Marked: File: 216524
Housing: Open type plastic housing
Weight: 0.4 kg (0.95 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can these be used with 125 VDC? Are they compatible with diesel fuel?

Asked by: CSGPP
The PSW-800 Series pressure switches cannot be used with 125 VDC. Maximum rating for DC Voltage use is 3A max @ 28VDC. The wetted parts would be compatible with diesel oil.
Answered by: JK Applications Engineer
Date published: 2024-03-13

What is the thread size? I am looking to purchase the appropriate tap to thread this pressure switch into a schedule 40 pipe. Usually it&rsquo;s pre threaded but this one was not. &nbsp;

Asked by: Tom G
The process connection thread on all ranges of the PSW-800 Series pressure switches is a 1/4-18 NPT male thread
Answered by: Applicatrions Engineer JK
Date published: 2020-12-03

Do the pressure and vacuum switches have an IP rating?

Asked by: John Doe
Although the PSW-800 are sealed very well they do not have an actual IP or NEMA environmental rating.
Answered by: Applicatrions Engineer JK
Date published: 2022-01-28

Are these switches compatible with DOT 3 brake fluid?

Asked by: Racer
No they are not. The Buna-N material in the switches wetted parts will be attacked by the brake fluid
Answered by: Applicatrions Engineer JK
Date published: 2020-08-25
  • y_2024, m_11, d_25, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_PSW-802, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration