Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

OEM Mechanical Pressure Switch with High Purity

0.8 to 30 psi, fixed deadband

$199.58

Item# PSW-691-V1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $199.58
25-49 $189.60
50-99 $185.61
100-199 $177.63
200+ $173.63

In stock

Lead Time (If not in stock): 4 weeks
0.8 to 30 psi, fixed deadband PSW-691-V1 PSW-691-V1
  • All Stainless Steel Wetted Parts
  • Sensing Element Capsule, Electron Beam Welded
  • Helium Leak Tested 4 x 10-9 STD CC/sec
  • External Pressure Scale and Pointer For Easy Set Point Adjustment

PSW-691-V1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Pressure Range
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband


  • Enclosure Rating NEMA 4
  • Maximum Rating 5
  • Other Features High Purity
  • Pressure Type Gauge
  • Pressure Units PSIG
  • repeatability +/-0.6 to 10 psi
SPECIFICATIONS
Process Temp: -54 to 107°C (-65 to 225°F); setpoint change of up to 2% of sensor capacity may be anticipated when switch is used either below -23°C or above 51°C
Cycling: Not to exceed 20 cycles/min, 1 million cycles
Proof Pressure: 150% max pressure
Wetted Parts: 17-7 PH electron beam welded, 303 SS fitting
Enclosure: 303 Stainless Steel body, zinc alloy with chromate finish locking ring and switch housing, valox cap
Dimensions: 51 L x 29 mm Dia (2 x 1.125') with NPT fitting; 60 L x 29 mm Dia (2.375 x 1.125') with VCR fitting
Weight: Approx. 85g (3 oz)
Pressure Port: 1/8-27 MNPT or 1/4 VCR
Electrical: 300 mm (12') pigtail leads, 20 AWG, polyvinyl insulated
Wiring Code:
   Pressure Switch: Black = Common, Red = N/C, White = N/O
   Vacuum Switch: Black = Common, Red = N/O, White = N/C
loading all models
loading all reviews
Rated 5 out of 5 by from High quality and dependable High quality and dependable solutions for my completion center. Never had to replace one.
Date published: 2023-10-30
  • y_2024, m_11, d_25, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PSW-691-V1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can this unit be used with Oxygen? If not does omega offer one for use with oxygen?

Asked by: JABM
The wetted parts of this switch are all stainless steel so they can be used for oxygen once they have been cleaned for oxygen service. We do not offer oxygen cleaning. You would be required to have these cleaned by an independent service.
Answered by: Applicatrions Engineer JK
Date published: 2023-11-29
  • y_2024, m_11, d_25, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PSW-691-V1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration