Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Tube Fittings

$16.60

Item# FT-HE-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $16.60
5-9 $15.77
10-24 $15.44
25-49 $14.77
50-99 $14.44
100+ $14.11

In stock

Lead Time (If not in stock): 8 weeks
Tube Fittings FT-HE-3 FT-HE-3
  • Solves Many Small Tubing Problems
  • Contructed of Polyproylene
  • Excellent Chemical Resisance
  • Durable Yet Lightweight

FT-HE-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Tubing Diameter # 2
Material


OMEGA’s tube fittings solve many small tubing problems. Made of polypropylene, they provide chemical compatibility. Sized for 1/16", 3/32" and 1/8" plastic tubing.

Chemical Resistant Material Polypropylene fittings provide excellent chemical resistance. This strong material is much lighter than brass, attractive in appearance and reasonably priced. Other materials or colors are available on request.

OMEGA’s Panel Mount Hose Barb Union connects tubing through panels up to 1/4" thick. Delrin acetal is strong and chemical resistant. Applications include vacuum, pressure lines, fluids and gases.

Tapered 10-32 Threads OMEGA’s threaded fittings feature a tapered 10-32 thread that needs no gasket to form a reliable seal. Fittings will seal even in slightly off-sized holes. The tapered thread also allows the fitting to be directionally oriented without a gasket.

Shrouded 1/16" Hose Barb Eliminates Breakage The patented shrouded design eliminates the most common problem of small fittings -- barb breakage. The shroud completely supports the tubing, reducing stress on the fragile hose barb. It solves the problem of breakage without expensive metal tube fittings.
Covered by U.S. and Foreign Patents and Patents Pending
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration