Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Plastic Fittings for Tubing and Hose (1/16" ID - 1" ID)

$16.31

Item# FTNY-S250BN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $16.31
5-9 $15.49
10-24 $15.17
25-49 $14.52
50-99 $14.19
100+ $13.86

In stock

Lead Time (If not in stock): 4 weeks
Plastic Fittings for Tubing and Hose (1/16" ID - 1" ID) FTNY-S250BN FTNY-S250BN
  • BLACK NYLON
  • POLYPROPYLENE
  • PVDF

FTNY-S250BN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Tubing Diameter # 2
Material
Features


OMEGA™ offers kits for storage and organization of a wide variety of fittings. Each unit consists of 4 impact-resistant boxes in a storage rack. The individual boxes, which feature secure, snap-shut latches, can be removed and carried separately. Convenient compartments make fittings easy to store and easy to find.
Note Quantity 10 pieces provided per model.

Specifications
Temperature Range:
Kynar: -62 to 108°C (-80 to 226°F)
Polypropylene: -13 to 66°C (9 to 150°F)
Nylon: -46 to 135°C (-50 to 275°F)
Maximum Pressure:
Kynar: 17.9 bar (260 psi)
Polypropylene: 10.3 bar (150 psi)
Nylon: 10.3 bar (150 psi)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration