Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Single Switch Fitting Assemblies

Single-Switch Fitting Assemblies

$88.01

Item# LVM-51-*

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $88.01
10-24 $83.61
25-49 $81.85
50-99 $78.33
100-199 $76.57
200+ $74.81

In stock

Lead Time (If not in stock): 8 weeks
Single-Switch Fitting Assemblies LVM-51-* LVM-51-*
  • Ideal Single-Switch Installation Fitting For High or Low Level Switch Applications
  • Single-Switch Installation is Made Fast, Simple and Cost Effective
  • The LVM-50 Series is Offered in Custom User Specified Lengths From 6 Inches to 8 Feet
  • Compatible with OMEGA ® Level Switches, Relay Controllers and Junction Boxes

LVM-51-* Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 2


FITTING LENGTH The length is measured from the base of wrench flat to the end of the level switch adapter. To specify the fitting length, determine the assembly length including the level switch that will be installed on the LVM-50 Series fitting. The assembly length minus the the nominal switch length equals the length of the fitting. Specify the length with the part number at the time of your order.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Side Mount Bracket
$60.50
0 In Stock

Related Categories

en-US
en
Save Configuration