Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Excelon® Oil Removing Filters for Oil and Odors - Discontinued

Excelon® Oil Removing (Absorbing) Filters for Removal of Oil Vapors and Odors

Item# F72V-2AN-ELC

Excelon® Oil Removing (Absorbing) Filters for Removal of Oil Vapors and Odors F72V-2AN-ELC F72V-2AN-ELC
  • In-Line or Modular Installation
  • Absorbing Type Activated Carbon Element Removes Oil Vapors and Most Hydrocarbon Odors
  • Quick Release Bayonet Bowl
  • Long Service Life of Filter Element


The F72C series has been discontinued. Please contact our Flow Engineering department for a viable replacement.



The H72V Series Air Line Oil Absorbing Filters are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this oil vapor filter can quickly be attached to other filters, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

Please note: in order to remove oil vapors this unit must be installed downstream of a coalescing oil filter of the type F72C Series.

As a modular pneumatic component, this regulator can quickly be attached to filters, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

SPECIFICATIONS
Fluid: Compressed air
Operating Pressure:
Transparent Bowl: 10 bar (150 psig)
Metal Bowl: 17 bar (250 psig)
Operating Temperature*:
    Transparent Bowl: -20 to 50°C(0 to 125°F)
    Metal Bowl: -20 to 65°C (0 to 150°F)
Air Quality: Within ISO 8573-1, class 1 **(oil content) when installed downstream of an oil removal filter.
Maximum Remaining Oil Content in Outlet Air: 0.003 ppm at 20°C (70°F)

Materials (F72V Models)
Body: Zinc
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal Bowl: Zinc
Element: Activated carbon and polycarbonate
Elastomers: Nitrile
 Materials (F74V Models)
Body: Aluminum
Transparent Bowl: Polycarbonate with steel bowl guard
Metal Bowl: Aluminum
Element: Activated carbon and aluminum
Elastomers: Neoprene and nitrile *Air supply must be dry enough to avoid ice formation at temperatures below °C (35°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration