Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style Pressure Gauges with Dual Scale, Bar and PSI

8.5" Dial, 0 to 600 psi, Gauge, Bottom mounting
  • RoHS Icon

Item# PGU-15B-60PSI/4BAR

8.5" Dial, 0 to 600 psi, Gauge, Bottom mounting PGU-15B-60PSI/4BAR PGU-15B-60PSI/4BAR
  • Dual Scales in PSI and BAR
  • Economically Priced
  • 3-2-3% Full Scale Accuracy*
  • 1½', 2', 2½', or 3½' Dials (38, 50, 63, or 89 mm Dials)

PGU-15B-60PSI/4BAR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Size
Accuracy Class
Dial Size
Pressure Type
Pressure Port Type
Accuracy Value


Description

The PGU series has been discontinued. Please see the PGC series as a possible alternative or contact our Pressure Engineering department.

OMEGA’s PGU series utility gauges provide economical, reliable service in a wide range of applications including pumps, compressors, and other equipment. Series PGU utility gauges come in ranges of (psi/Bar) 0-30/2, 60/4, 100/7, 160/11, 200/14, and 300/21 psi with an accuracy of ± 3-2-3% of span. Gauges are available in 38 mm (1½"), 50 mm (2"), 63 mm (2½"), or 89 mm (3½") steel cases with center back or lower mount NPT connections.

SPECIFICATIONS
Ranges (psi/Bar): 30/2, 60/4, 100/7, 160/11, 200/14, 300/21
Accuracy: ± 3-2-3%
Bourdon Tube: Phosphor bronze
Window: Polycarbonate
Dial: ABS
Pointer: Aluminum
Case: Painted steel
Connection: 1/4 NPTM (1/8 NPTM on 1½" dials)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration