Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Digital Pressure Gauge with Data Logging

0 to 100 psi, Gauge , ±0.05% Accuracy

$1,439.29

Item# DPG4000-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,439.29
10-24 $1,367.33
25-49 $1,338.54
50-99 $1,280.97
100+ $1,252.18

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
0 to 100 psi, Gauge , ±0.05% Accuracy DPG4000-100 DPG4000-100
  • Replaced by DPG280
  • RS232 Digital Communications Standard
  • Data Logging for up to 8500 Data Pointswith Optional Software
  • Very High Accuracy: ±0.05% FS

DPG4000-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Max
Pressure Range
Pressure Range Units
Pressure Range Min
Pressure Type
Pressure Port Type
Pressure Port Size
Power Source
Accuracy value
Accuracy Class
Number of Digits
Output Signal
Additional Features


  • Accuracy Value ±0.05% FS positive pressure
  • Display Digit Height 16.5 mm
  • Maximum Ambient Temperature 55°C (130°F)
  • Maximum Compensation Temperature 50°C (122°F)
  • Maximum Storage Temperature 70°C (158°F)
  • Measurement Type Pressure
  • Measurement Units psi
  • Minimum Compensation Temperature 0°C (32°F)
  • Minimum Storage Temperature -20°C (-4°F)
  • Number of Display Digits 5
  • Pressure Units psi
  • Sample Rate 1

The DPG4000 series has been replaced by the DPG210 series . The new DPG210 series has premium features, the same high accuracy, and a lower price point. Many ranges are in stock, available for immediate shipment.

The DPG4000 takes the concept of a test gauge to a new level. It combines the accuracy of digital technology with the simplicity of an analog gauge, delivering performance, ease of use, and a feature set unmatched in the pressure measurement world. Setup of the DPG4000 is fast and straightforward, involving a menu driven display with minimal text and intuitive functions. The gauge is simple enough to be used anywhere in the world, without the need for multilingual displays.

It also incorporates a built in data logging function which when combined with the DPG4000-SW software allows it to function as a high performance pressure data logger. The unit can store up to 8500 data points which can then be downloaded and stored in a variety of formats including ASCII text, comma delimited text, and Micorsoft Excel Spreadsheet using the software. The software can also be used to configure a wide range of settings including logging interval, number of data points per run, capture mode and type of data.

SPECIFICATIONS (GAUGE)
(0 to 50ºC Unless Otherwise Noted)

Accuracy: ±0.05% FS positive pressure, ±0.25% FS vacuum/500 psi and below
Temperature Compensation: 0 to 50ºC (32 to 122ºF) to rated accuracy
Standard Engineering Units: psi, bar, kg/cm2, inH2O (4ºC, 20ºC or 60ºF), ftH2O (4ºC, 20ºC or 60ºF), cmH2O (4ºC and 20ºC), mH2O (4ºC and 20ºC), kPa, mbar, inHg, mmHg, torr
Media Compatibility: Liquids and gases compatible with 316 SS
Operating Temperature: -10 to 55ºC (14 to 131ºF)
Storage Temperature: -20 to 70ºC (-4 to 158ºF)
Dimensions: 111.1 H x 127 W x 38.1 mm D (4.375 x 5 x 1.50')
Input Port: 1/4 MNPT lower mount
Display: 5 digits, 16.5 mm (0.65') high
Window: Rugged Polycarbonate
Bar Graph: 0 to 100% in 20 segments
Power: 3 'AA' alkaline batteries (included); 24 Vdc power optional
Battery Life: 1500 hr without backlight (2000 hr at slow sample rate)
Low-Battery Indicator: Icon displayed near the end of battery life. Remaining battery life can also be displayed on bar graph.
(SOFTWARE AND DATA LOGGING)

Data Points: 8500 max (pressure only)
Reading intervals: 1, 2, 5, 10, 30 sec, 1, 2, 5, 10, 30 min, 1 hr
Data Format: Text, CSV or Excel format files
Logging Modes: Continuous, Trip High, Trip Low, Trip Range
Requirements: Microsoft Windows 2000 (SP4), XP (SP2) or Vista. Exporting data to excel files requires Microsoft Excel Version 2002 or later
loading all models
loading all reviews
Rated 5 out of 5 by from Superior Quality Great quality gauge with loads of features. The technical support was great and helped me find the perfect gauge for my testing setup. Would highly recommend this product to anyone.
Date published: 2017-07-25
Rated 3 out of 5 by from Weak link - aluminum fitting We have 3-4 of the gauges. They are good gauges, but there is one flaw that cannot be overlooked. There is a weak aluminum fitting that connects that gauge to the process. On a couple of gauges, this fitting has cracked on us while installing, rendering the gauge useless. Recently, we had this fitting break during a 2,000 psi pressure test. We have declared this gauge unfit for use in our organization. Omega should reconsider this design.
Date published: 2018-05-11
Rated 1 out of 5 by from Do not buy this gage Gage is being discontinued. No serial cable available despite description suggesting it is. Software cost more than gage:(
Date published: 2021-06-29
  • y_2024, m_8, d_23, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_DPG4000-100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I recently purchased this gauge based on it having an RS232 capability. I see the cable is no longer available for purchase. Is it possible to get the pin out and I can make my own RS232 cable?

Asked by: chris1977
9 pin D connector on one end of cable. 3 segment phone jack on the other. Tip of jack connects to pin 2 on connector (receive). Center of jack connects to pin 3 on connector (transmit). Bottom segment of jack connects to pin 5 of connector (ground)
Answered by: Applicatrions Engineer JK
Date published: 2022-04-21
  • y_2024, m_8, d_24, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DPG4000-100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
Absolute Pressure Models with Internal Wireless Transmitter Accessories
Pressure snubber for liquid and light oils (30-225 SSU)
$21.08
0 In Stock
Accessories
Pressure snubber for air, steam and gasses
$21.33
0 In Stock
Pressure snubber for oil 225 to 500 SSU (10 to 50 SAE)
$21.33
0 In Stock
en-US
en
Save Configuration