Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series 4000 Capsuhelic® Differential Pressure Gage

Differential pressure gage, range 0-3" w.c., for vertical scale position only.

$916.25

Item# 4003

In stock

Lead Time (If not in stock): 0 week
Differential pressure gage, range 0-3" w.c., for vertical scale position only. 4003 4003
  • Gage capsule permits high-pressure usage with small differentials
  • Zero and range adjustments outside of gage means no disassembly in normal service
  • Time-proven, simple, frictionless movement that permits full scale readings as low as 0.5 in w.c.
  • Diaphragm-actuated versus liquid filled gage supports outdoor use

4003 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Type
Pressure Range
Accuracy Value
Pressure Port Size
Accuracy Class
Dial Size


  • Accuracy ±3% of FS at 70°F (21.1°C). (±4% on 4200
  • Mounting Orientation Diaphragm in vertical position. Consult factory for other position orientations.
  • Pressure Limits -20" Hg to 500 psig. (-0.677 bar to 34.4 bar).G5
  • Process Connections 1/4" female NPT high and low pressure taps
  • Service Aluminum Case: Air and compatible gases and oil based liquids. Brass Case: Air and compatible gases and water based liquids.
  • Size 4" (101.6 mm) diameter dial face.
  • Temperature Limits 20 to 200°F (-6.67 to 93.3°C).
  • Weight 3 lb
  • Wetted Materials Consult factory.
  • Housing Die cast aluminum with impregnated hard coating
  • Standard Accessories: Two 1/4" NPT plugs for duplicate pressure taps

The Series 4000 Capsuhelic® Differential Pressure Gage is designed to give fast, accurate indication of differential pressures. The gage may be used as a readout device when measuring flowing fluids, pressure drop across filters, liquid levels in storage tanks and many other applications involving pressure, vacuum or differential pressure. The pressure being measured is held within a capsule which is an integral part of the gage. This containment of the pressure permits the use of the gage on system pressures of up to 500 psig, even when differentials to be read are less than 0.1 in w.c.

Note: May be used with Hydrogen. Order a Buna-N diaphragm. Pressures must be less than 35 psi.

Product Applications

 
  • Fluid flow
  • Liquid storage tanks
  • Filter pressure drops
  • Vacuum or differential pressure
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration