Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Gauge

1%,6,GF,GF,SS,LM,30" Hg-0 & kPa

$180.61

Item# PLF6098LY001-SS

In stock

Lead Time (If not in stock): 3 weeks
1%,6,GF,GF,SS,LM,30" Hg-0 & kPa PLF6098LY001-SS PLF6098LY001-SS

PLF6098LY001-SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Tube & Socket
Feature
Dial Size
Accuracy
Process Port
Mounting


The Miljoco Models P6098LY-SS & PLF6098LY-SS are attractively-priced gauges for applications where the process fluid requires stainless steel wetted components. This industrial gauge features a stainless steel case and can be filled with glycerine or silicone to prolong the life of the internal mechanism when exposed to vibration. It is calibrated to 1% full scale accuracy and is suitable for many industrial processing applications.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration