Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Gauge

1%,4-1/2,LM,0-30"Hg & kPa

$36.12

Item# 4CTS-1-VAC-4L

In stock

Lead Time (If not in stock): 3 weeks
1%,4-1/2,LM,0-30"Hg & kPa 4CTS-1-VAC-4L 4CTS-1-VAC-4L

4CTS-1-VAC-4L Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Dial Size
Accuracy
Process Port
Mounting
Tube & Socket


The Weiss HVAC Gauges meets the specifications of contractors in heating, plumbing, air conditioning and ventilating applications. This Series of gauges are intended for general service conditions, for pressure or vacuum on air, oil, water, gas or other mediums that do not attack brass. Steam Service Gauges should be protected from excessive temperature by the installation of a coil type syphon. (Cat. No. SY14-S iron or SY14-B brass)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration