Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Series 2000 Magnehelic® Differential Pressure Gages

Differential Pressure Gage: 0-0.25" w.c.

$87.20

Item# 2000-00

In stock

Lead Time (If not in stock): 8 Days
Differential Pressure Gage: 0-0.25" w.c. 2000-00 2000-00

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Easy to read gage through undistorted plastic face permits viewing from far away
  • High accuracy option is twice as accurate as the standard Magnehelic® gage
  • Durable and rugged housing and high-quality components combine to provide longservice life and minimized down-time
  • Helix is precision made from an alloy of high magnetic permeability. Mounted in jeweled bearings, it turns freely, following the magnetic field to move the pointer across the scale

2000-00 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Accuracy Value
Additional Features
Pressure Type
Pressure Port Size
Accuracy Class
Dial Size


  • Accuracy ±2% (-HA model ±1) of FS (±3% (-HA ±1.5%) on -0, -100PA, -125PA, -10MM and ±4% (-HA ±2%) on -00, -60PA, -6MM ranges), throughout range at 70°F (21.1°C).
  • Complaince Meets the technical requirements of EU Directive 2011/65/EU (RoHS II). Note: -SP models not RoHS approved.
  • Mounting Orientation Diaphragm in vertical position. Consult factory for other position orientations.
  • Pressure Limits -20 in Hg. to 15 psig.† (-0.677 bar to 1.034 bar); MP option: 35 psig (2.41 bar), HP option: 80 psig (5.52 bar).
  • Process Connections 1/8" female NPT duplicate high and low pressure taps - one pair side and one pair back.
  • Service Air and non-combustible, compatible gases (natural gas option available). Note: May be used with hydrogen. Order a Buna-N diaphragm. Pressures must be less than 35 psi.
  • Size 4" (101.6 mm) diameter dial face.
  • Temperature Limits 20 to 140°F (-6.67 to 60°C). -20°F (-28°C) with low temperature option.
  • Weight 1 lb 2 oz (510 g); MP & HP 2 lb 2 oz (963 g).
  • Wetted Materials Consult factory.
  • Housing Die cast aluminum case and bezel, with acrylic cover, Exterior finish is coated gray to withstand 168 hour salt spray corrosion test.
  • Overpressure Relief plug opens at approximately 25 psig (1.72 bar), standard gages only. See Overpressure Protection note on Catalog page.
  • Standard Accessories Two 1/8" NPT plugs for duplicate pressure taps, two 1/8" pipe thread to rubber tubing adapters and three flush mounting adapters with screws. (Mounting and snap ring retainer substituted for three adapters in MP & HP gage accessories.)
  • Enclosure Rating IP67

 

  • No Power Required
  • Value Priced
  • Used in Isolation/ Hospital Environments and Temporary Units (no power required)

Select the Series 2000 Magnehelic® Gage for a versatile low differential pressure gage with a wide choice of 81 models and 27 options to choose from. Using Dwyer’s simple, frictionless Magnehelic® gage movement, it quickly indicates air or noncorrosive gas pressures--either positive, negative (vacuum) or differential. The design resists shock, vibration, over-pressures and is weatherproof to IP67.

Note: May be used with Hydrogen. Order a Buna-N diaphragm. Pressures must be less than 35 psi.

Product Applications

  • Filter Monitoring
  • Air Velocity with Dwyer Pitot Tube
  • Blower Vacuum Monitoring
  • Fan Pressure Indication
  • Duct, Room or Building Pressures
  • Clean Room Positive Pressure Indication

FEATURES

Patented design provides quick response to pressure changes means no delay in assessing critical situations
Bezel provides flange for flush mounting in panel.
Clear plastic face is highly resistant to breakage. Provides undistorted viewing of pointer and scale.
Precision litho-printed scale is accurate and easy to read.
Red tipped pointer of heat treated aluminum tubing is easy to see. It is rigidly mounted on the helix shaft.
Pointer stops of molded rubber prevent pointer over-travel without damage.
Wishbone assembly provides mounting for helix, helix bearings and pointer shaft.
Jeweled bearings are shock-resistant mounted; provide virtually friction-free motion for helix. Motion damped with high viscosity silicone fluid.
Zero adjustment screw is conveniently located in the plastic cover, and is accessible without removing the cover. O-ring seal provides pressure tightness.
Calibrated range spring is flat spring steel. Small amplitude of motion assures consistency and long life. It reacts to pressure on diaphragm. Live length adjustable for calibration.
Silicone rubber diaphragm with integrally molded O-ring is supported by front and rear plates. It is locked and sealed in position with a sealing plate and retaining ring. Diaphragm motion is restricted to prevent damage due to overpressures.
Die cast aluminum case is precision made and iridite-dipped to withstand 168 hour salt spray corrosion test. Exterior finished in baked dark gray hammerloid. One case size is used for all standard pressure options, and for both surface and flush mounting.

OVERPRESSURE PROTECTION

Blowout plug is comprised of a rubber plug on the rear which functions as a relief valve by unseating and venting the gage interior when over pressure reaches approximately 25 psig (1.7 bar). To provide a free path for pressure relief, there are four spacer pads which maintain 0.023" clearance when gage is surface mounted. Do not obstruct the gap created by these pads. The blowout plug is not used on models above 180" of water pressure, medium or high pressure models, or on gages which require an elastomer other than silicone for the diaphragm. The blowout plug should not be used as a system overpressure control. High supply pressures may still cause the gage to fail due to over pressurization, resulting in property damage or serious injury. Good engineering practices should be utilized to prevent your system from exceeding the ratings of any component.
O-ring seal for cover assures pressure integrity of case.
Samarium Cobalt magnet mounted at one end of range spring rotates helix without mechanical linkages.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration