Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Pressure Transducers Stainless Steel Wetted Parts Voltage Output

Item# PX481A_PX481AD

Industrial Pressure Transducers Stainless Steel Wetted Parts Voltage Output PX481A_PX481AD PX481A_PX481AD
  • Digitally Compensated for Low Total Accuracy and Interchangeability
  • Gage, Absolute, Vacuum and Compound Ranges Available
  • Rugged, Compact Design
  • RFI/EMI Protection


  • Excitation 9 to 30 Vdc
  • Accuracy Value 1 to 5 Vdc (3 wire)
  • Vibration 10 g
  • Shock 30 g
Omega’s PX481A series transducers are designed for general industrial and commercial requirements and offer excellent performance in a wide range of applications. They are based on proven micro-machined silicon technology, providing high reliability, long-term stability and low cost.

The PX481A is fully digitally compensated for the effects of pressure and temperature change. It is extremely accurate, less than 0.3% FS reference accuracy, and less than 1% FS over its compensated temperature range. Wetted parts are made of 316L stainless steel for a wide range of media compatibility.


SPECIFICATIONS
Excitation:
9 to 30 Vdc
Output: 1 to 5 Vdc (3 wire)
Load Resistance: 50,000 Ohms minimum
Accuracy: 0.3% BFSL maximum (includes linearity, hysterisis and repeatability)
Total Error Band: 1% FS (includes temperature effects within compensated temperature range)
Operating Temperature: -40 to 80°C (-40 to 176°F)
Compensated Temperature: -25 to 75°C (-13 to 167°F)
Process Temperature: -40 to 100°C (-40 to 212°F)
1 Year Stability: <0.25% FS
Proof Pressure: 2x FS
Burst Pressure: 3x FS
Wetted Parts: 316L stainless steel
Vibration: 10 g, 55 to 2000 Hz
Shock: 30 g
Process Connection: 1/8 NPT male
Electrical Connection:PX481A: 18' 24 AWG cable
PX481AD: DIN 43650 micro-mini C connector, mating connector included
Weight: 142 grams (5 oz.)

Models shown in table have cable terminations. To order with DIN connector termination, change model number to PX481AD.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Extra mating DIN connector for PX419
$36.92
0 In Stock
en-US
en
Save Configuration