Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Wet/Wet Differential Board Mounted Pressure Sensors

0 to 250 psi, Gauge Pressure

$100.78

Item# PX26-250GV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $100.78
10-24 $95.74
25-49 $93.73
50-99 $89.69
100+ $87.68

In stock

Lead Time (If not in stock): 7 weeks
0 to 250 psi, Gauge Pressure PX26-250GV PX26-250GV
  • Wet/Wet Differential Pressure
    Water and Many Other Liquids May be Applied to Both Sides
  • Gage and Differential Models Available
  • Miniature PC Board Mountable Design
  • SIP 4-Pin Package

PX26-250GV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Electrical Output
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Pressure Port Size
Pressure Port Type
Connection/ Termination
Operating Temperature Range


  • Excitation 10 Vdc
  • Accuracy Value 0.25
  • Input Resistance 7.5 kΩ
  • Output Resistance 2.5 kΩ
  • Repeatability 0.2% FS
  • Wetted Materials Silicon Diaphragm
  • Zero Balance ±1.5 mV
OMEGA’s PX26 Series pressure sensors feature state-of-the-art silicon technology which permits both sides of the diaphragm to handle liquids. A unique conductive seal between the silicon diaphragm and the plastic housing allows for wet/wet applications and lower production costs than typical gold wire silicon sensors. This new construction has a larger diaphragm than traditional silicon sensors, resulting in increased long-term stability.

SPECIFICATIONS
Excitation:10 Vdc, 16 Vdc max @ 2 mA
Output (@ 10 Vdc):1 psi = 16.7 mV, 5 psi = 50 mv; >5 psi = 100 mV; 250 psi = 150 mV
Linearity:±0.25% FS BFSL Typical
(±1% maximum) P2>P1
Hysteresis and Repeatability:0.2% FS
Zero Balance:±1.5 mV
Span Tolerance:±3.0 mV
1 Year Stability:0.5% FS
Operating Temperature:-40 to 85°C (-40 to 185°F)
Compensated Temperature:0 to 50°C (32 to 122°F)
Thermal Effects:
Zero: 1 mV Span: 1% Rdg
Proof Pressure:20 psi for ≤5 psi;
45 psi for 15 psi ; 60 psi for 30 psi
200 psi for 100 psi range
Input Resistance:7.5kΩ
Output Resistance:2.5kΩ
Response Time:1 ms
Gage Type:Silicon sensor
Wetted Parts:Polyethimide, silicon, fluorosilicone
Mating Connector:CX136-4, ($2.50), not included
Weight:2 g (0.07 oz)

loading all models
loading all reviews
Rated 3 out of 5 by from Sometimes OK but sometime not We bought this a month ago for our water pressure loop test, initally it was good and be sensitive to pressure drop changes and read correctly. However, after switching and squeeze air out of in and outlet lines, found the connection was easy to break and get wet so readings were really out of range.
Date published: 2019-01-23
Rated 5 out of 5 by from Pressure measurements inside small ID thin tubing We use these pressure gauges in combination with the PLATINUM™ Series Digital Panel Meters (DP8PT-006) to determine the pressure inside thin flexible tubing as water is flowing inside. WE use three of these pressure gauges along the tubing and can determine the pressure changes with the experimental conditions. They work well and are responsive.
Date published: 2024-02-14
Rated 5 out of 5 by from Filter Supplies This order and every one I have placed with Omega has been handled very efficiently.
Date published: 2023-03-15
  • y_2025, m_1, d_1, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_PX26-250GV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What voltage regulator should be used for this transducer? Is there one commercially available?

Asked by: Shishir
Dear Shishir, Excitation: 10 Vdc, 16 Vdc max @ 2 mA Any regulated 10 volts DC power supply will work. You can use our PST-4130 power supply.
Answered by: SAE JK
Date published: 2020-06-09

I'm using a PX26-005DV to measure the pressure drop . At high flow rates, the sensor works but at low flow rates where pressure drop is 0.01 psi, the sensor gives negative value. Is it because of range of the sensor? would PX26-001DV solve the problem?

Asked by: Hoomichi
Hoomichi, you are trying to measure a pressure drop that is too low to be captured by this sensor. This is a low cost unit that can measure at quarter percent accuracy. Please see the PX409 differential series models for better measurement. For more questions please email pressure@omega.com
Answered by: SAE DVJ
Date published: 2020-12-30

Do you have recommended NI DAQ to log pressure measured by PX26?

Asked by: blackpotato
We would not have any information on what NI DAQ would work with the PX26 transducer.
Answered by: Applications Engineer JK
Date published: 2023-07-06

We are using an omega sensor that looks to be from the PX26 family for differential pressure. The sensor is etched with the code 6BF60 and 201033N. We want to have a spare. Can anyone equate the sensor we have with a current model we can purchase?

Asked by: Flowloop
Code 6BF6D is the equivalent to our PX26-005DV
Answered by: Applicatrions Engineer JK
Date published: 2021-05-19

This sensor says that it is for wet applications.... Is it possible to use this with air, or would that not work well/correctly?

Asked by: windyNY
Any of our sensors that we state are for wet application will also work fine use with gases. Air would be just fine.
Answered by: Applicatrions Engineer JK
Date published: 2021-04-08

The PX26-001DV shows an output of 10mv/V, according to your selector menu on this web page, but all data sheets indicate 1 psi models as having 0-16.7 mV output when connected to a 10V DC power supply. Which is it?

Asked by: BikerDoc
The error is in the part number builder in the product page. The 1 PSI range units in both the Differential and Gage models have a 1.67 mV/V sensitivity. Having the error corrected
Answered by: Applicatrions Engineer JK
Date published: 2023-02-14

How high of a vacuum will this sensor tolerate? I don't need a vacuum readout, but it would likely experience a vacuum equivalent of ~50-75 psi.

Asked by: You betcha
This unit is not designed for vacuum application, if this application requires a vacuum measurement you may want to choose a different product.
Answered by: rkent
Date published: 2021-08-10

Is any step file (3D) availabe for the PX26-Series ?

Asked by: Anicet
Thank you for your inquiry. We do not have a 3d model for this unit. The dimensional information is listed on the specification page . Hope this was helpful.
Answered by: application engineer je
Date published: 2020-07-28
  • y_2025, m_1, d_2, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_PX26-250GV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Accessories
4 conductor hook-up wire
$58.96
42 In Stock
4 pin connector
$7.82
0 In Stock
en-US
en
Save Configuration