Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cryogenic Platinum RTD Temperature Sensor

Cryogenic Sensors and Accessories

$460.20

Item# PT-103

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $460.20
5-9 $437.19
10-24 $427.99
25-49 $409.58
50-99 $400.37
100+ $391.17

In stock

Lead Time (If not in stock): 8 weeks
Cryogenic Sensors and Accessories PT-103 PT-103
  • Platinum Resistance Sensors for Cryogenic Measurements
  • 4-Wire stainless steel probe
    (Band 4 Silicon Diode Sensor)
  • Special Low Thermal Conductivity
    Extension Wire for CY7 Series Diodes
  • Special Low Thermal Conductivity
    Extension Wire for CY7 Series Diodes

PT-103 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Resistance or Output Type
Temperature Accuracy
Probe Diameter
Probe Length
Maximum Temperature Measurement
Minimum Temperature Measurement
Maximum Resistance
Temperature Range
Sensor Type
Size
Style
Output Type


Typical connection for Cryogenic sensors such as the CY7 series. The connection points (A) are made close to the sensor in the case of 4-lead measurement, and near or at the instrumentation for a 2-lead measurement. Generally, the 4-lead connection is preferred.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can you siggest suitable length extension part for PT-103 by which I can extend up to 2 metres?

Asked by: Sundar
Adding additional wire would make it a custom part so the best approach is to send an rfq to temp@omega.com to get pricing and availability.
Answered by: ApplicationsEngineerANB
Date published: 2022-08-25

I would like to ask what is the accuracy of this sensor and also what would be the time constant of the sensor

Asked by: hari
Hi Hari Thermal response time PT-102 & PT-103: 1.75 s at 77 K, 12.5 s at 273 K; Class B accuracy Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-10-13

Hi We bought recently you thermometer PT-102. Please can you remind me if it is Class A or Class B?

Asked by: Vladislav
Hi Vladislav, Thank you for the inquiry. PT102 is class B accuracy. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-12-23
  • y_2024, m_11, d_15, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PT-103, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
Accessories for Cryogenic Products
Sensor Plug for CYC320 Series
$24.65
1 In Stock
Sensor Plug for CYTX231 Series
$27.92
2 In Stock
4-lead wire, 32 AWG, 25 ft. with Phosphor bronze wire, Insulation is polyimide on 32 AWG wire and formvar (vinyl acetal) on 36 AWG wire. Both types of insulation are rated down to 1.4K
$397.59
0 In Stock
4-lead wire, 36 AWG, 25 ft. with Phosphor bronze wire, Insulation is polyimide on 32 AWG wire and formvar (vinyl acetal) on 36 AWG wire. Both types of insulation are rated down to 1.4K
$287.66
0 In Stock
en-US
en
Save Configuration