Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Built-in Air Purge IR Sensor with Thermocouple Output

Compact Infrared Sensor with Integral Air Cool and Purge Head

Item# OS36-5-E-50F-GMP

Compact Infrared Sensor with Integral Air Cool and Purge Head OS36-5-E-50F-GMP OS36-5-E-50F-GMP
  • High Quality Infrared Thermocouple
  • All Stainless Steel Construction
  • 5:1 Field of View
  • Built-in Air Purge


  • Housing Material Stainless Steel
  • Maximum Ambient Temperature 85°C (185°F)
  • Maximum Storage Temperature 121°C (250°F)
  • Minimum Storage Temperature -45°C (-50°F)
  • Repeatability ±1% rdg
  • Measurement Type Temperature
  • Sensor Diameter 3.49 cm (1.375 in)
  • Measurement Units °C
  • Sensor Length 8.38 cm (3.3 in)
The OS36-5 Series extends the range of applications for infrared thermocouple thermometry to situations which require the sensor to be mounted remotely from the target. In addition to the ruggedness and ease-of-use of the original OS36 Series, the new OS36-5 Series is hermetically sealed and is equipped with an internal air cool/purge system. As do all infrared thermocouples, this new series exceeds all applicable NEMA standards and is intrinsically safe when used with appropriate intrinsic safety barriers.

SPECIFICATIONS
Accuracy: ±2% of nominal range; blackbody source
Repeatability: ±1% rdg
Temperature Coefficient: ±0.02% nominal range per °F
Temperature Compensation Range: Complies with ASTM standards over 27 to 93°C (80 to 200°F) range
Operating Ambient Temperature Range: -18 to 85°C (0 to 185°F) with internal cold junction compensation
Air Purge: Built-in
Ambient Temperature Compensation: With air flow of 1.1 SCFM (20 psig), max is 204°C (400°F)
Storage Temperature Range: -45 to 121°C (-50 to 250°F)
Response Time: 80ms
Spectral Response: 6.5 to 14 microns
Range: -45 to 1100°C (-50 to 2000°F)
Field of View: 11° (5:1)
Minimum Spot Size: 20mm (0.8")
Output Impedance: 4 to 8kΩ (varies by model)
Dimensions: 8.38 L x 3.49cm Dia. (3.3 x 1.375"); 0.9 m (36") PFA coated lead wires
Weight: 184g (6.5oz) with cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration