Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

19 mm (3/4) Diameter Miniature Low Cost Non-Contact Infrared Temperature Transmitter

Item# OS136

In stock

Lead Time (If not in stock): 0 week
19 mm (3/4) Diameter Miniature Low Cost Non-Contact Infrared Temperature Transmitter OS136 OS136
  • Two Temperature Ranges Available:
  • OS136-1: -18 to 202C (0 to 400F)
  • OS136-2: 149 to 538C (300 to 1000F)
  • Five Output Available:


  • Form Factor Fixed Mount
  • Emissivity Fixed at 0.95
  • Beam Divergence <2 mrad
  • Beam Diameter Less than 5 mm (0.20")
  • Maximum Laser Wavelength 630 to 670 nm (red)
  • Maximum Operating Distance Up to 9.1 m (30')
  • Repeatability 1% of rdg
  • Measurement Type Temperature
  • Measurement Units °C
  • Warm-up Period 1 to 2 minutes

This product is no longer available. Please see PHH-7000 as a possible alternative or contact our Engineering department for a viable replacement.

OMEGA's new miniature, low-cost, high performance infrared sensor/transmitter model OS136 features a 19 mm (3/4") O.D. by 89 mm (3.5") long stainless steel NEMA-4 housing. This mini transmitter is ideal for applications that require measuring temperature in hard-to-reach, confined or harsh environment areas. The OS136 comes with a 1.8 m (6') shielded cable for power and output connections. Models feature industry standard outputs that provide easy interfacing directly to all meters, controllers, dataloggers, recorders, computer boards and PLC’s. The fixed emissivity of 0.95 allows for quick and easy measurements requiring no adjustment during installation and use.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mounting bracket
$36.10
11 In Stock
Air purge collar
$53.76
1 In Stock
Sensor Head Extension Cable 4.6 m (15')
$314.97
1 In Stock
4 conductor copper wire, 100 ft
$58.96
18 In Stock
24 Vdc power supply
$79.89
12 In Stock
Accessories & Options
4-conductor shielded high-temp cable, 15 m (50')
$120.17
0 In Stock
Water/Air cool jacket
$264.07
3 In Stock
en-US
en
Save Configuration