Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8" Web Enabled Graphic LCD Operator Interface Terminal

Warranty
  • CE Approved

Item# G3_HMI308

In stock

Lead Time (If not in stock): 0 week
8" Web Enabled Graphic LCD Operator Interface Terminal G3_HMI308 G3_HMI308
  • 7.5' DSTN or 8.4' TFT Color VGA 640 x 480 Pixel LCD
  • Resistive Analog Touchscreen
  • 3 Serial Ports, Expandable to 5
  • 10 Base-T/100 Base-Tx Ethernet Port Provides Networking Capability: Runs Four Ethernet Protocols Simultaneously


  • Backup Memory 8 MB Flash
  • Communications Type Up to 5 RS232/422/485
  • Power Source Power Unit from 24 Vdc ±20% Supply
  • USB Functions USB Port to Download the Unit’s Configuration from a PC or for Data Transfers to a PC
The G308 Operator Interface Terminal combines unique capabilities normally expected from high-end units with a very affordable price. The G308 is able to communicate with many different types of hardware using high-speed RS232/422/485 communications ports and Ethernet 10 Base T/100 Base-TX communications. In addition, the G308 features USB for fast downloads of configuration files and access to trending and data logging. A CompactFlash socket is provided so that Flash cards can be used to collect your trending and data logging information as well as to store larger configuration files. In addition to accessing and controlling of external resources, the G308 allows a user to easily view and enter information. Users can enter data through the touchscreen or front panel 7-button keypad. All G3 series HMIs include a web server, trending, data logging, and a built-in "C" language-like editor and compiler for writing your own control functions.

Click here to download G308 user manuals


Omega offers a complete line of Web Enabled Operator Interfaces. See the Related Links section below for other models in this family.


Serial cables for G3 HMI, Data Station Plus, and CSMSTR series
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration