Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Transducer Gages

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance
  • RoHS Icon
  • CE Approved

Item# SG-13/1000-LY47K

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance SG-13/1000-LY47K SG-13/1000-LY47K
  • Conveniently Priced per Pack of 5
  • Three Styles:
  • Uniaxial for Experimental Stress Analysis
  • Torsion/Shear Half-Bridge


SPECIFICATIONS
Foil Thickness:5 µm
Carrier Material: Polyimide
Carrier Thickness: 50 µm
Connection: Solder pads (Constantan gages); solder dots (Karma gages)
Nominal Resistance: 350 and 1000 Ohms
Resistance Tolerance: 0.5%
Gage Factor: 2.0 nominal (actual value printed on each package)
Gage Factor Tolerance: 1.0%

Thermal Properties
Reference Temp.: 23°C/73°F
Service Temp:
Static: -30 to 250°C (-22 to 482°F)
Dynamic: -30 to 300°C (-22 to 572°F)
Temperature Characteristics:
Carbon Steel: 11 ppm/°C (6.1 ppm/°F)
Stainless Steel: 17 ppm/°C (9.4 ppm/°F)
Aluminum: 23 ppm/°C (12.8 ppm/°F)
Compensated Temp.: -5 to 120°C (5 to 248°F)
Tolerance of Temp. Comp.: 1 ppm°C (0.5 ppm°F)

Mechanical Properties
Maximum Strain: 3% or 30,000 µe
Hysteresis: Negligible
Fatigue (at ±1500 µe): > 10,000,000 cycles
Smallest Bending Radius: 3 mm ( 1 /8 inch)
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration