Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Screw Connection Multi-Conductor Terminal Blocks

$5.56

Item# XBUT25D12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5.56
5-9 $5.45
10-24 $5.34
25-49 $5.12
50-99 $5.06
100+ $5.00

In stock

Lead Time (If not in stock): 7 weeks
Screw Connection Multi-Conductor Terminal Blocks XBUT25D12 XBUT25D12
  • Maintenance-Free Connections
  • Global Acceptance
  • Multi-Conductor Connections
  • Flexible Plug-In Bridge System

XBUT25D12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Rating
Maximum Wire Size
Width
Color
Features
Voltage Rating
Minimum Wire Size
Insulation Strip Length


  • Termination Width 5.2 mm (0.20 in)
Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XBUT D multi-conductor terminal blocks offer a space-saving alternative to standard feedthrough terminal blocks allowing for high density wiring. Often, three connections have to be led to one terminal block. The XBUT D12 terminal block accomplishes this without any additional terminal blocks or bridging required. The XBUT D22 terminal blocks allow four wires to be connected to one potential and can therefore be used as compact power distributors.
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
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Gray end cover for XBUT4D12PE, XBUT25D12PE
$0.95
0 In Stock
Gray end cover for XBUT4D22 and XBUT25D22 series
$1.75
256 In Stock
Red 2 position plug-in bridge
$1.14
74 In Stock
Red 50 position plug-in bridge for XBQT15, XBQU15 Series
$28.37
5 In Stock
Red 5 position plug-in bridge
$4.21
30 In Stock
Red 3-position plug-in bridge for XBUT25D12 and XBUT25D22 series
$1.49
40 In Stock
Red 10-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$6.06
30 In Stock
Red 2-position plug-in bridge for XBUT4D12 and XBUT4D22 series
$1.14
223 In Stock
Red 3 position plug-in bridge XBUT4TG and XBUT4MT
$2.15
258 In Stock
Red 5 position plug-in bridge for XBUT4TG and XBUT4MT
$4.21
319 In Stock
Red 10 position plug-in bridge for XBUT4TG and XBUT4MT
$8.72
4 In Stock
Test adaptor
$16.37
5 In Stock
Red 50 position plug-in bridge
$34.97
0 In Stock
White blank marker strip external labeling for XBQT15D22PE, XBQU15PE
$0.95
0 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$18.09
48 In Stock
DIN rail, 35mm x 15mm x 2m, slotted
$33.15
17 In Stock
3-screw mounted end stop
$2.00
97 In Stock
Accessories for XBPT25PE and XBPT4PE
White blank marker strip center labeling for XBPT4PE
$0.95
0 In Stock
Accessories FOR XBUT35PE
1-screw mounted end stop
$2.69
120 In Stock
Snap-on end stop
$1.65
59 In Stock
REPLACEMENT RELAYS AND Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$29.70
25 In Stock
en-US
en
Save Configuration