Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Insulation Displacement Connection Terminal Blocks

$1.88

Item# XBQU15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1.88
5-9 $1.84
10-24 $1.80
25-49 $1.73
50-99 $1.71
100+ $1.69

In stock

Lead Time (If not in stock): 7 weeks
Insulation Displacement Connection Terminal Blocks XBQU15 XBQU15
  • Quick Connection Capability
  • Global Acceptance
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking

XBQU15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Color
Features
Voltage Rating
Units in Pack
Insulation Strip Length


  • Termination Width 5.2 mm (0.20 in)
  • Thread Type M3/5.3 to 7.1 (0.6 to 0.8)
The superior design of the Insulation Displacement Connection (IDC) technology terminal blocks reduces wiring installation time and labor, especially in high-volume applications. IDC terminal blocks are suited for applications in automated equipment and machine tools, packaging and material handling machinery, railway/mass transit systems, petrochemical, and any other application requiring highvolume connections for low-voltage control and signal circuitry where labor cost reduction and ease of assembly is desired. These terminal blocks are designed for long term use under demanding conditions.

The XBQT Series allows for wire to be connected without any prior stripping. The quick connection provides up to 60% reduction in wiring time. One turn of a standard screwdriver results in a simple, fast and reliable connection.

The XBQT is operated with a standard screwdriver. The switching states are clearly signaled by engagement points in the start and end positions. Solid and stranded wires of 0.25 to 2.5 mm2 can be wired without the use of ferrules.

Stripping the wire is not required. The wire's insulation is cut open when it is properly connected. The wire is securely placed in the end position where it makes large-area, gas-tight contact. Connections are made in seconds!

The Multi-Conductor XBQT IDC terminal block has the fastest connection time in a compact design. The space-saving front connection design offers additional space for wiring between the cable ducts. The double bridge shaft can accommodate individual chain bridging and step-down bridging from other terminal blocks. The XBQU hybrid terminal block offers the best of both worlds. One side offers the time-saving advantage of our insulation displacement connection technology while the other side offers a universal screw connection. Use the IDC side on the internal (factory) control cabinet side and the screw connection on the end customer (field) side.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Gray end cover for XBQT15
$0.95
14 In Stock
Accessories
Gray end cover for XBQT15D22PE
$0.95
24 In Stock
Gray end cover for XBQT25PE
$1.51
198 In Stock
Red 2-position plug-in bridge for XBUT25D12 and XBUT25D22 series
$1.14
74 In Stock
Gray end cover for XBQU15
$0.95
14 In Stock
Red 3-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$1.49
40 In Stock
Red 10-position plug-in bridge for XBUT25D12 and XBUT25D22 series
$6.06
30 In Stock
Red 5-position plug-in bridge for XBUT25D12 and XBUT25D22 series
$4.21
30 In Stock
Red 50-position plug-in bridge for XBUT25D12 and XBUT25D22 series
$28.37
5 In Stock
Red 5 position plug-in bridge for XBUT4TG and XBUT4MT
$4.21
319 In Stock
Red 2 position plug-in bridge for XBUT4TG and XBUT4MT
$1.14
223 In Stock
Red 3 position plug-in bridge for XBQT25,XBQU25 Series
$2.15
258 In Stock
Red 10 position plug-in bridge for the XBUT4FBE series
$8.72
4 In Stock
Red 50-position plug-in bridge for XBUT4D12 and XBUT4D22 series
$34.97
0 In Stock
Test adaptor
$16.37
5 In Stock
White blank marker strip external labeling for XBQT25PE, XBQU25PE
$1.15
50 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$18.09
48 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$33.15
17 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$29.70
25 In Stock
3-screw mounted end stop
$2.00
97 In Stock
Snap-on end stop
$1.65
59 In Stock
Accessories for XBPT16PE and XBPT35PE
1-screw mounted end stop
$2.69
120 In Stock
Accessories for XBPT25PE and XBPT4PE
White blank marker strip external labeling for XBPT25PE
$0.95
0 In Stock
Accessories for XBPT34
White blank marker strip center labeling
$0.95
0 In Stock
REPLACEMENT RELAYS AND Accessories
6.2 mm white blank marker strip
$0.95
0 In Stock
en-US
en
Save Configuration