Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transmitter

Remote Wet Differential Pressure, 0-10, 0-25, 0-50, 0-100 PSID (Default), 10' Cables, LCD, Outputs: 0-10 VDC (Default), 0-5 VDC, 4-20mA (Selectable)

$1,188.45

Item# A/WPR2-100-10-LCD

In stock

Lead Time (If not in stock): 2 weeks
Remote Wet Differential Pressure, 0-10, 0-25, 0-50, 0-100 PSID (Default), 10' Cables, LCD, Outputs: 0-10 VDC (Default), 0-5 VDC, 4-20mA (Selectable) A/WPR2-100-10-LCD A/WPR2-100-10-LCD
  • NEMA 4X rated enclosure provides protection in harsh environments permitting outdoor monitoring or in areas where dust and particulate matter exists
  • Easy to read LCD display provides immediate local alerts allowing corrective action to be taken quicker to eliminate the problem from becoming widespread
  • Zero and span controls provides easy calibration checks and shorter installation time to get device running and monitoring

A/WPR2-100-10-LCD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Display
Cable Length
Cable Type
Singal


  • Wetted Materials Type 304SS, 316 SS
  • Accuracy ±1.0% FSO (Three Highest Range), ±1.5% FSO (Lowest Range)
  • Supply Voltage 4-20 mA Output: 18-36 VDC (250 Ohm Load max.) / 20-36 VDC (500 Ohm Load max.) / 24 VAC (+/-10%), 50/60 Hz, 0-5 VDC / 0-10 VDC Output: 16-36 VDC / 24 VAC (+/- 10%) 50/60 Hz
  • Weight A/WPR2 (0-xxx psid)-10’: 2.1 lbs (0.953 kg) | A/WPR2(0-xxx psid)-10’-LCD: 2.2 lbs (0.998 kg), A/WPR2 (0-xxx psid)-20’: 2.4 lbs (1.09 kg) | A/WPR2 (0-xxx psid)-20’-LCD: 2.5 lbs (1.138 kg), A/WPR2 (0-xxx psid)-40’: 3 lbs (1.363 kg) | A/WPR2 (0-xxx psid)-40’-LCD: 3.1 lbs (1.41 kg)
  • Response Time 8 seconds
  • Compliance CE, Reach, RoHS2, WEEE
  • Enclosure Rating NEMA 4X (IP66).
  • Mounting Orientation Mount in any position.
  • Service Any gas or liquid compatible w/ 304L or 316L Stainless Steel
  • Pressure Limits Proof Pressure: WPR2-30: 60 PSI | WPR2-100: 200 PSI | WPR2-300: 600 PSI, Burst Pressure: WPR2-30: 300 PSI | WPR2-100: 1000 PSI | WPR2-300: 3000 PSI
  • Process Connections 1/4" - 18 NPT Male; Pressure Snubber included for light oils/water
  • Signal Output 4 to 20 mA, 0 to 5 VDC, 0 to 10 VDC
  • Temprature Limits Transducer: -40 to 257°F (-40 to 125°C) | Electronics/Housing/Cables: 32-167°F (0-75°C)
  • Supply Current 4-20 mA Output: 24 mA minimum | 0-5 VDC / 0-10 VDC Outputs: 6 mA minimum

The Series WPR2 Wet/Wet Differential Pressure Transmitter monitors differential pressure of air and compatible gases and liquids with 1.0% accuracy. The design employs dual pressure sensors converting pressure changes into a standard 4 to 20 mA output signal or field selectable voltage. Small internal volume and minimal moving parts result in exceptional response and reliability. The WPR2 family has a robust NEMA 4X (IP66) construction, which is also available with an integral LCD for localized data monitoring and with a remote sensor option.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration