Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Modular Weather Monitoring and Data Storage Stations

Data Logger, RS232, With Indoor Enclosure

$3,457.80

Item# WMS-25

In stock

Lead Time (If not in stock): 5 weeks
Data Logger, RS232, With Indoor Enclosure WMS-25 WMS-25
  • Desktop, NEMA, and Portable Models
  • 8 Analog and 3 Digital Channel Inputs
  • Resolution: 12-Bit A/D Converter on 4 Channels, 10-Bit on Other Channels
  • Adjustable Logging Interval 10 to 60,000 Seconds

WMS-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Category
Application Type
Velocity Range
Accuracy
Max Process Temperature
Supply Power
Display


The WMS-25 Modular Weather Stations are meteorological systems designed to be a “user friendly” solution for data storage and real-time monitoring of weather conditions.

The standard sensor package (WMS-25 and WMS-25-NEMA) includes 6 weather parameters: wind speed and direction, temperature and relative humidity, barometric pressure, and precipitation (additional optional sensors can be added), a 1.5 m (5') tripod and vertical mast for sensor mounting, and a data logger with LCD display.

No computer is required for setup and viewing data. A simple menu interface using the LCD display and three front panel buttons makes setup easy. Data is recorded directly to a Secure Digital (SD™) card, providing convenient data downloads and storage for many months of data. The data logger is compatible with standard SD cards up to 2GB. Logging at 1 minute intervals, a 2GB card will store over 5 years of data. A new file is created and saved to the card each day.

Using the recorded data is simple. The SD card is inserted into a card reader attached to the USB port on your computer (Windows, Macintosh, and Linux) and will then show up as a drive. To view and graph the data, click on the file corresponding to the day of interest. Microsoft Excel, OpenOffice.org, or any spreadsheet program can be used to view, graph, and analyze your data.

Specifications
Power: 10 to 30 Vdc at 20 mA
Display: 16 characters x 2 line backlit LCD
Logging Interval: Programmable 10 to 60,000 seconds
Wind Speed
Range: 0 to 125 mph (0 to 57 m/s)
Resolution: > 0.1 mph
Accuracy: ± 1 mph
Starting Threshold: 0.8 mph
Time Constant: 2 seconds
Wind Direction
Range: 0 to 360°
Resolution: > 1%
Accuracy: ±3°
Starting Threshold: Standard 1.2 mph
Temperature
Range: -26 to 70°C (-15 to 158°F)
Resolution: > 0.1° F
Accuracy: ±0.5°C (±1°F) typical
Response Time: 50 seconds
Relative Humidity
Range: 3% to 100% non-condensing
Accuracy: ±3% typical
Response Time: 25 seconds
Barometric Pressure
Range: 500 to 1100 mb (14.7 to 32.5 inHg)
Operating Temperature: -40 to 60°C (-40 to 140°F)
Resolution: ±0.3 mb or ±0.01 inHg
Altitude Offset (For Sea Level Correction): User adjustable in logger
Rain Gauge
Resolution: 0.01"/tip 8" diameter (20.5 cm) collector meets NWS specifications
Switch: Dry reed switch Output: < 0.1 sec switch closure
Accuracy: ±2% at < 2" per hour
Note: For weight and dimensions, see operator’s manual at omega.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Data logger in NEMA 4X (IP67) enclosure
$1,730.94
0 In Stock
Data logger only, in carrying case
$2,157.30
0 In Stock
8" Rain gauge, 0.01"/tip, 18.2m (60') cable
$198.59
0 In Stock
Small Rain gauge, 0.02"/tip, 7.6m (25') cable (For portable weather station only)
$151.07
0 In Stock
Temperature/humidity sensor with radiation shield, 12.2m (40') cable
$456.86
0 In Stock
Air temperature sensor
$118.80
0 In Stock
Radiation shield
$143.78
0 In Stock
3 foot Tripod with 1.5 m (5') mast, for portable weather station
$182.74
0 In Stock
Wind speed and direction sensor
$395.94
0 In Stock
Spare 2GB memory card
$20.93
0 In Stock
Memory card reader
$18.11
0 In Stock
Data logger in desktop enclosure
$1,256.64
0 In Stock
Accessories
Solar panel, 10 Watt regulated
$826.20
0 In Stock
Solar radiation sensor
$805.80
0 In Stock
Graphical display software
$601.80
0 In Stock
en-US
en
Save Configuration