Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Short Range Ultrasonic Level/Distance Transmitter-Switch

316SS,3ft Range,1"NPT,Multiple Outputs,RS-232
Warranty
  • RoHS Icon
  • CE Approved

$1,076.17

Item# USR03-1NPT-232

In stock

Lead Time (If not in stock): 3 weeks
316SS,3ft Range,1"NPT,Multiple Outputs,RS-232 USR03-1NPT-232 USR03-1NPT-232
  • Short 1.75 inch dead band
  • Unaffected by optical factors like color and transparency
  • PC or button “teachable” setup
  • Narrow beam with adjustments to optimize performance

USR03-1NPT-232 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Type
Process Connection Size
Features
Category
Media Type
Max Measurement Range
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Output Signal
Supply Power


  • Accuracy Value ±0.5% of target range
  • Cable Length 2M
  • Dimensions (Dia x Length) 1.2" x 4.064"
  • Environmental IP-68, NEMA 4X
  • Maximum Ambient Humidity 100% RH Non-condensing
  • Maximum Ambient Temperature 70°C (158°F)
  • Measurement Type Level/Distance-Proximity/Dimension
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature -40°C (-40°F)
  • Supply voltage 10 to 30 Vdc
  • Ultrasonic Frequency 240 kHz
  • Weight 10.3 oz

USR03 Series sensors and OmegaVIEW software put the power of ultrasonics in your hands yet retain the simplicity of push-button TEACH setup. You can quickly adjust, optimize, save and clone your applications without calibration! Built rugged as with all Omega sensors, the USR03 is designed to address close up and shorter working distance requirements. Narrow beam width and shortened minimum range gives closeup versatility. Serial data and analog outputs respond to measured distance. Non-contact technology means nothing touches your materials.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can the USR03 (or any other ultrasonic level sensor) be used to measure the level of foam in a tank, or will it cut through the foam and return the level of the fluid below the foam?

Asked by: Trevor R
Thank you for your inquiry. Unfortunately, the ultrasonic sensor will not be able to penetrate thru foam if there is a buildup. Another option is the guided wave radar that can work or cut thru foam.
Answered by: Application Engineer JC
Date published: 2023-10-02

Can this be used on bins that contains powders ?

Asked by: Mike54
No, it cannot. For powder/solids review our radar level sensors LR series.
Answered by: AE HPO
Date published: 2023-01-06

Hello, Does the USR03 take a pulser and controller? Is it a plug and play?

Asked by: Roby
Thank you for your inquiry. The software that can be downloaded is to program the sensor to measure level and in the manual on page 26, you can find a wiring schematic of its use.
Answered by: Application Engineer JC
Date published: 2023-01-18

"Narrow beam with adjustments to optimize performance". What does this mean?

Asked by: Docal
Thank you for your inquiry. You can reduce the starting gain from the maximum 15 dB, which reduces the width of the most sensitive area in front of the sensor and removes the early sensitivity of the gain curve. It is changed on the Measure window under the Advanced button.
Answered by: Application Engineer JC
Date published: 2022-11-08
  • y_2025, m_1, d_14, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_USR03-1NPT-232, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
USB Set-Up Kit
$143.25
0 In Stock
USB Set-Up Kit
$143.25
0 In Stock
Mounting Bracket
$47.75
0 In Stock
Mounting Nuts
$15.92
1 In Stock

Related Categories

en-US
en
Save Configuration