Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Medium Range Ultrasonic Level/Distance Transmitter-Switch

316SS,14ft Range,1" NPT,Multiple Outputs,RS-232
Warranty
  • RoHS Icon
  • CE Approved

$981.45

Item# UMR14-1NPT-232

In stock

Lead Time (If not in stock): 3 weeks
316SS,14ft Range,1" NPT,Multiple Outputs,RS-232 UMR14-1NPT-232 UMR14-1NPT-232
  • Type 316 stainless steel housing (except PVC model)
  • Ruggedized piezoelectric ultrasonic transducer
  • Hardened & protected solid state electronics
  • UV resistant, potted-in, PUR-jacketed cable

UMR14-1NPT-232 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Type
Process Connection Size
Features
Category
Media Type
Max Measurement Range
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Output Signal
Supply Power


  • Accuracy Value ±0.5% of target range
  • Cable Length 2M
  • Dimensions (Dia x Length) 1.2" x 4.064"
  • Environmental IP-68, NEMA 4X
  • Maximum Ambient Humidity 100% RH Non-condensing
  • Maximum Ambient Temperature 70°C (158°F)
  • Measurement Type Level/Distance-Proximity/Dimension
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature -40°C (-40°F)
  • Supply voltage 10 to 30 Vdc
  • Ultrasonic Frequency 120 kHz
  • Weight 10.4 oz

UMR14 Sensors and OmegaVIEW software put the power of ultrasonics in your hands yet retain the simplicity of push-button TEACH setup. You can quickly adjust, optimize, save and clone your applications without calibration. The UMR14 Sensors are designed to address close up and medium working distance requirements up to 14 ft. Narrow beam width and shortened minimum range gives closeup versatility. Serial data and analog outputs respond to measured distance. Non-contact technology means nothing touches your materials.

loading all models
loading all reviews
Rated 5 out of 5 by from Great sensor in R&D This sensor is used in automotive R&D for vehicle-to-target measurement. Omegaview software is easy to use and calibrate the sensor how you want. We are using sensors analog output, 0-10 volt range.
Date published: 2023-03-27
  • y_2024, m_11, d_22, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_UMR14-1NPT-232, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

I want to know more about the beam shape and size of the transducer. But I have not seen anything in the documentation

Asked by: ghenault
Thank you for your inquiry about the ultrasonic sensor. Yes, the beam width is 12 degrees in conical shape and the transducers vary in size. Click on the Manual tab and you will find general dimensions of the different sensors available.
Answered by: Application Engineer JC
Date published: 2021-05-04
  • y_2024, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_UMR14-1NPT-232, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
USB Set-Up Kit
$137.41
0 In Stock
USB Set-Up Kit
$137.41
0 In Stock
Mounting Bracket
$45.80
0 In Stock
Mounting Nuts
$15.27
1 In Stock

Related Categories

en-US
en
Save Configuration