Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Series ULT Ultrasonic Level Transmitter

$1,958.25

Item# ULT-11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,958.25
5-9 $1,860.34
10-24 $1,821.17
25-49 $1,742.84
50-99 $1,703.68
100+ $1,664.51

In stock

Lead Time (If not in stock): 3 weeks
Series ULT Ultrasonic Level Transmitter ULT-11 ULT-11
  • Provides reliable, accurate, and non-contact level measurement of compatible liquids
  • Non-contact technology offers no moving parts to wear, jam, corrode, or get coated like contact technologies
  • FM approved explosion-proof making it ideal for use in hazardous locations
  • Fail-safe output options and diagnostic capabilities
  • Window cover allows easy viewing of display

ULT-11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Range
Process Connection
Conduit Connection
Accuracy
Beam Width
Blind Zone
Power Requirements
Output Signal
Service


  • Ambient Temperature Limits -40 to 140°F (-40 to 60°C)
  • Compensation Temperature Range -40 to 140°F (-40 to 60°C)
  • Conduit Connection 1/2" NPT (2)
  • Display 6 character LCD
  • Electrical Connections Screw Terminal
  • Enclousre Rating Weatherproof meets NEMA 4X, Explosion-proof rated Class I, Div. 1, Groups B, C, D; Class II/III, Div. 1, Groups E, F, G
  • Failsafe On lost echo after 30 s, user selectable 4, 20, 21, 22 mA or last signal
  • Memory Non-volatile
  • Mounting Orientation Vertical
  • Pressure Limits 30 psi (2 bar) up to 25°C (77°F). Above 25°C (77°F) rating decreases 1.667 psi per 1°C Increase
  • Process Connection 2" Male NPT
  • Process Temperature Limit -4 to 140°F (-20 to 60°C)
  • Programming 4 Button
  • Sensing Range 24.6' (7.5m)
  • Units In, cm, ft, m, percent
  • Wetted Materials Sensor: PVDF, Process Connection: 303 SS

The series ULT Ultrasonic Level Transmitter provides non-contact measurement of liquid levels in an explosion-proof body. It is capable of measuring up to 32.8' (10 m) with a PVDF sensor and a 4-20mA output.

Applications:

  • Water and Wastewater
  • Pulp and paper processing
  • Chemical processing
  • Food and beverage
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration