Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Long Range Ultrasonic Level/Distance Transmitter-Switch

316SS,30ft Range,1-1/2" NPT,Multiple Outputs,RS-232
Warranty
  • RoHS Icon
  • CE Approved

$823.50

Item# ULR30-15NPT-232

In stock

Lead Time (If not in stock): 3 weeks
316SS,30ft Range,1-1/2" NPT,Multiple Outputs,RS-232 ULR30-15NPT-232 ULR30-15NPT-232
  • Long range, short dead band
  • Unaffected by optical factors like color and transparency
  • PC or button “teachable” setup
  • Narrow beam with adjustments to optimize performance

ULR30-15NPT-232 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Category
Media Type
Max Measurement Range
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Output Signal
Process Connection Type
Process Connection Size
Supply Power


  • Accuracy Value ±0.5% of target range
  • Cable Length 2M
  • Connection Type MNPT
  • Dimensions (Dia x Length) 1.2" x 4.064"
  • Environmental IP-68
  • Maximum Ambient Humidity 100% RH Non-condensing
  • Maximum Ambient Temperature 70°C (158°F)
  • Measurement Type Level/Distance-Proximity/Dimension
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature -40°C (-40°F)
  • Supply voltage 10 to 30 Vdc
  • Ultrasonic Frequency 75 kHz
  • Weight 10.4 oz

Omega sensors measure the distance or presence of a target object by sending a sound wave, above the range of hearing, at the object and then measuring the time for the sound echo to return. Knowing the speed of sound, the sensor can determine the distance of the object from the transducer element. U-Series ultrasonic sensors measure distance without contact and are designed for tough industrial environments.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
USB Set-Up Kit
$137.41
0 In Stock
USB Set-Up Kit
$137.41
0 In Stock

Related Categories

en-US
en
Save Configuration