Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Pipe Mounted Transit-Time Ultrasonic Flow Meter & Display

Ultrasonic Flow Meter, 1" ANSI Pipe, w/Display

$2,845.47

Item# DW-G-CC-E-S-WW-WW-XX-G-F

In stock

Lead Time (If not in stock): 4 weeks
Ultrasonic Flow Meter, 1" ANSI Pipe, w/Display DW-G-CC-E-S-WW-WW-XX-G-F DW-G-CC-E-S-WW-WW-XX-G-F
  • Bidirectional flow measurement system
  • Measures flow rate, total and velocity of water flow
  • Set up the meter through keypad interface or with SoloCUE® Flow Device Manager software
  • Compact enclosure uses large, easy-to-read graphical display

DW-G-CC-E-S-WW-WW-XX-G-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Diameter Range
Accuracy
Piping Material
Velocity Range
Media Type
Max Process Temperature
Output Signal
Display
Supply Power
Communication Protocol
Features


  • Display Type LED
  • Maximum Ambient Temperature 60C (140F)
  • Minimum Ambient Temperature -20C (-4F)
  • Power Source 9 to 28 Vdc
  • Communication Port USB, Type mini-B
  • Environmental Rating/Protection IP66
  • Meter Style Pipe Mounted
  • Transducer Type Clamp-on Ultrasonics
  • Units of Measure Velocity, Totals, Flow Rate

The TFX-500w transit time ultrasonic flow meter measures volumetric flow of clean water in pipes 2 in. or smaller. By clamping on the outside of the pipe, the ultrasonic meter installs without cutting or tapping the pipe.
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement acoustic couplant for sensor mounting, max temperature 65°C, 150 g tube
$88.24
1 In Stock
Acoustic couplant for sensor mounting, max temperature 200°C 57 g tube
$198.29
2 In Stock
Stainless Steel Mounting Strap, 36 in. (0.92m)
$23.54
0 In Stock

Related Categories

en-US
en
Save Configuration