Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pneumatic Airline Tubing, used for compressed air systems

$16.22

Item# TYUTH95-532332-50-TRBL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $16.22
5-9 $15.41
10-24 $15.08
25-49 $14.44
50-99 $14.11
100+ $13.79

In stock

Lead Time (If not in stock): 4 weeks
Pneumatic Airline Tubing, used for compressed air systems TYUTH95-532332-50-TRBL TYUTH95-532332-50-TRBL
  • Kink and Abrasion Resistant
  • Resistant to Chemicals, Water, Fuel, Oil and Fungus
  • UV Stabilized
  • NSF61 Rated, Meets UL 94BH

TYUTH95-532332-50-TRBL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Max Operating Pressure
Color
Length


CODE COLOR
-BLK Black
-Y Yellow
-GN Green
-BL Blue
-R Red
-TRBL Translucent Blue
Note: Specifications listed are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubing’s suitability for the particular application.
Omega’s TYUTH95 Series polyurethane tubing is resistant to chemicals, water, fuel, oil and fungus. This product is extremely flexible and highly resistant to abrasion and kinking. In addition, polyurethane has excellent "memory" and can be stretched and flexed, but will return to its original shape. Omegaflex® air line tubing is made from 95A shore durometer, ether-based polyurethane and is an excellent choice for compressed air systems. It is ideal for Push-to-Connect airline fittings and easily attaches to pneumatic valves, air filters/regulators, pressure relief valve, and airline lubricators. This extruded tubing is a good choice for air tools and accessories.

SPECIFICATIONS
Temperature Range: -40 to 73°C (-40 to 165°F)
Vacuum Rating: To 28" Hg
Working Pressure: 3:1 Safety factor
loading all models
loading all reviews
Rated 3 out of 5 by from Omega purchase The product was fine, I did have to follow up a couple of times to find out when would ship. When I ordered on website, it showed in stock. Did not cause a problem for us, but would be of concern later if happened again
Date published: 2017-08-11
Rated 5 out of 5 by from tubing The product was fine, but the lead time was longer than anticipated. Will have to keep this in mind on future orders
Date published: 2018-05-16
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_TYUTH95-532332-50-TRBL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration