Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAFLEX™ Santoprene Flexible Rubber Tubing

$87.57

Item# TYSP7F-916716-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $87.57
5-9 $83.19
10-24 $81.44
25-49 $77.94
50-99 $76.19
100+ $74.43

In stock

Lead Time (If not in stock): 6 weeks
OMEGAFLEX™ Santoprene Flexible Rubber Tubing TYSP7F-916716-50 TYSP7F-916716-50
  • Broad Operating Temp. Range: -59 to 135°C (-75 to 275°F)
  • Available in Shore A Hardnesses of 64 or 73
  • Suitable for Many Peristaltic Pumps
  • FDA Tubing (Tan Color)

TYSP7F-916716-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Inner Diameter
Outer Diameter
Color
Length
Features
Material


Santoprene thermoplastic rubber tubing is offered with Shore A hardness rating of 64A (TYSP6) or 73A (TYSP7). The tubing resists fatigue and exposure to ozone and ultraviolet radiation.

  TYSP6 TYSP7
Hardness, Shore A 64A 73A
Specific Gravity 0.97 0.97
Tensile Strength, psi 950 1,100
Elongation at Break, % 400 410
Heat Distortion Temp. 135°C (275°F) 135°C (275°F)
Low Temp. Flexibility Below 60°C (140°F)


1/16"to 3/4" ID TUBING
Regular Tubing (Black Color)
Model No.
FDA Approved Tubing (Tan Color)
Model No.
Dimensions
OD
(in)
ID
(in)
Wall
(in)
TYSP(*)-316116-50 TYSP(*)F-316116-50 3/16 1/16 1/16
TYSP(*)-1418-50 TYSP(*)F-1418-50 1/4 1/8 1/16
TYSP(*)-3818-50 TYSP(*)F-3818-50 3/8 1/8 1/8
TYSP(*)-516316-50 TYSP(*)F-516316-50 5/16 3/16 1/16
TYSP(*)-38316-50 TYSP(*)F-38316-50 3/8 3/16 3/32
TYSP(*)-916316-50 TYSP(*)F-916316-50 9/16 3/16 3/16
TYSP(*)-3814-50 TYSP(*)F-3814-50 3/8 1/4 1/16
TYSP(*)-71614-50 TYSP(*)F-71614-50 7/16 1/4 3/32
TYSP(*)-1214-50 TYSP(*)F-1214-50 1/2 1/4 1/8
TYSP(*)-5814-50 TYSP(*)F-5814-50 5/8 1/4 3/16
TYSP(*)-716516-50 TYSP(*)F-716516-50 7/16 5/16 1/16
TYSP(*)-12516-50 TYSP(*)F-12516-50 1/2 5/16 3/32
TYSP(*)-18116-50 TYSP(*)F-1316516- 1/8 1/16 1/4
TYSP(*)-1238-50 TYSP(*)F-1238-50 1/2 3/8 1/16
TYSP(*)-91638-50 TYSP(*)F-91638-50 9/16 3/8 3/32
TYSP(*)-5838-50 TYSP(*)F-5838-50 5/8 3/8 1/8
TYSP(*)-138-50 TYSP(*)F-138-50 1 3/8 5/16
TYSP(*)-916716-50 TYSP(*)F-916716-50 9/16 7/16 1/16
TYSP(*)-5812-50 TYSP(*)F-5812-50 5/8 1/2 1/16
TYSP(*)-111612-50 TYSP(*)F-111612-50 11/16 1/2 3/32
TYSP(*)-3412-50 TYSP(*)F-3412-50 3/4 1/2 1/8
TYSP(*)-7858-50 TYSP(*)F-7858-50 7/8 5/8 1/8
TYSP(*)-134-50 TYSP(*)F-134-50 1 3/4 1/8
* Specify durometer: 6 (for 64A), or 7 (for 73A).
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
I have a little guy trailer that has a small boiler with rubber tubing leading to a small heating system. It is corroded and needs to be replaced. It uses RV type of heater antifreeze. Whole this tubing work?  3/8 ID

Asked by: Carolynn
Thank you for your inquiry! Santoprene is chemically resistant and compatible with most process fluids. Unfortunately, without knowing the exact composition of the antifreeze it is not possible to examine the chemical compatibility in this application. If you have further questions please contact us at flow@omega.com.
Answered by: Application Engineer JM
Date published: 2021-09-30

Do you have a flammability rating for this product? UL?

Asked by: EngineerPortland777
Thank you for your inquiry! Unfortunately, the TYSP series tubing does not have a flammability rating and is not UL listed.
Answered by: Application Engineer JM
Date published: 2022-01-25
  • y_2025, m_1, d_31, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TYSP7F-916716-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration