PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $347.56 |
5-9 | $330.18 |
10-24 | $323.23 |
25-49 | $309.33 |
50-99 | $302.38 |
100+ | $295.43 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Part Number | Temperature Range | Contact Rating Amps | Repeatability °C/°F |
TSW-11 | -45 to -5°C (-49 to 23°F ) | 1 | ±.7 (1.3) |
TSW-15 | -45 to -5°C (-49 to 23°F) | 5 | ±.7 (1.3) |
TSW-21 | -25 to 20°C (-13 to 63°F) | 1 | ±.9 (1.6) |
TSW-25 | -25 to 20°C (-13 to 63°F) | 5 | ±.9 (1.6) |
TSW-31 | -5 to 35°C(23 to 95°F) | 1 | ±.8 (1.4) |
TSW-35 | -5 to 35°C (23 to 95°F) | 5 | ±.8 (1.4) |
TSW-41 | 25 to 70°C (77 to 158°F) | 1 | ±.9 (1.6) |
TSW-45 | 25 to 70°C (77 to 158°F) | 5 | ±.9 (1.6) |
TSW-51 | 55 to 105°C (131 to 221F) | 1 | ±1.0 (1.8) |
TSW-55 | 55 to 105°C(131 to 221°F) | 5 | ±1.0 (1.8) |
TSW-61 | 80 to 125°C (176 to 257°F) | 1 | ±.9 (1.6) |
TSW-65 | 80 to 125°C(176 to 257°F) | 5 | ±.9 (1.6) |
TSW-71 | 115 to 175°C(239 to 347°F) | 1 | ±1.2 (2.2) |
TSW-75 | 115 to 175°C (239 to 347°F) | 5 | ±1.3 (2.3) |
TSW-81 | 175 to 230°C (347 to 456°F) | 1 | ±1.2 (2.1) |
TSW-85 | 175 to 230°C (347 to 456°F) | 5 | ±1.2 (2.1) |
TSW-91 | 200 to 265°C (392 to 509°F) | 1 | ±1.3 (2.4) |
TSW-95 | 200 to 265°C (392 to 509°F ) | 5 | ±1.3 (2.4) |