Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Surface Key Mount, Reaction Torque Sensors

0 to 30 ft-lb

$1,384.52

Item# TQ401-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,384.52
10-24 $1,315.29
25-49 $1,287.60
50-99 $1,232.22
100+ $1,204.53

In stock

Lead Time (If not in stock): 10 weeks
0 to 30 ft-lb TQ401-30 TQ401-30
  • All Stainless Steel Case for Long Term Reliability in Industrial Environments
  • High Accuracy
  • Shielded Cable for Precise Low Noise Measurements
  • Heavy Duty Mounting for Positive, Non-Slip Connection

TQ401-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Style
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type
Cable Length


SPECIFICATIONS
Output: 2 mV/V
Excitation: 10 Vdc, 15 V max
Input Resistance: 360 Ohms min.
Output Resistance: 350 ±5 Ohms
Accuracy: ±0.23% FSO
Linearity: ±0.2% FSO
Hysteresis: ±0.1% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±2% FSO
Operating Temp. Range: -54 to 107°C (-65 to 225°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.005% FSO/°F
   Span: ±0.005% Rdg/°F
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Construction: Stainless Steel
Electrical: 10 ft (3 m) 4-conductor color coded, shielded PVC cable with strain relief
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this unit, TQ401-100, handle an axial load of 4000 lbs?

Asked by: phil06498
Maximum axial load data for TQ401 Series torque cell is currently not available. Please contact the Pressure, Strain and Force group at pressure@omega.com with your question and we will research the answer.
Answered by: Applicatrions Engineer JK
Date published: 2021-10-04
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TQ401-30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration