Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Quick Disconnect Thermistor Probes with 3-prong Connectors

Series 700 Thermistor Probes for Use with Heavy Duty Handle

$177.69

Item# THX-700-AP-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $177.69
10-24 $168.81
25-99 $159.92
100-499 $151.04
500-999 $142.15
1000+ $133.27

In stock

Lead Time (If not in stock): 5 weeks
Series 700 Thermistor Probes for Use with Heavy Duty Handle THX-700-AP-12 THX-700-AP-12
  • For Use with Heavy-Duty
  • Available in GP General Purpose
  • Available in AP Air Probe
  • Available in NP Needle Probe
  • 12” Std Probe length
  • Made with 304 Stainless steel
  • Made with high precision 44033 thermistor element, rated up to 100°C (212°F)

THX-700-AP-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Application
Probe Diameter
Sensor Type
Process Temperature Range
Sheath Material
Probe Length
Connector Style


Description

THX-700 probes are designed to work with the heavy duty HDX handle. Each probe has a 3-prong OTP-copper connector termination and precision 44018 linear thermistor element, rated up to 212°F (100°C), which will work with all readout instruments in Sections L and M designed for Series 700 probes.

Quick Disconnect
General Purpose Probe For general purpose gas and liquid immersion measurements. Made from a rugged 1/8" (3.1 mm) O.D. 304 stainless steel sheath, 12" (304 mm) long, it will adapt to most process applications.
Penetration Probe Easily pierces soft and semi-frozen material as well as soil and sand. Made from a rugged 1/8" (3.1 mm) O.D. 304 stainless steel sheath, 12" (304 mm) long.
Air Probe For HVAC applications. The 3/16" (4.8 mm) diameter sheath and radiation hood easily fit into duct-work, grilles, and vents. The probe will work with the OMEGA™ HDX handle or can be cpnnected to a 3-prong standard receptical and be permanently mounted with an OMEGALOK™ compression fittings.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration