Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

M12 Connector 10,000Ω Thermistor 3-A Sanitary Probes

3-A Thermistor Probes with M12 Connectors for Sanitary and Hygienic Applications

$294.85

Item# THS-10K-H-0300-D1-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $294.85
10-24 $280.11
25-99 $265.37
100-499 $250.62
500-999 $235.88
1000+ $221.14

In stock

Lead Time (If not in stock): 5 weeks
3-A Thermistor Probes with M12 Connectors for Sanitary and Hygienic Applications THS-10K-H-0300-D1-M12 THS-10K-H-0300-D1-M12
  • 3-A Authorization, Along With ASME-BPE-2007 Mounting Flange Geometry, Insures Trouble-Free Cleanability and Interchangeabilty
  • Can Be Used in Sanitary, Hygienic, and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
  • 1/4' Diameter Probe Design for Standard Duty, or
  • 3/8' to 3/16' Stepped Probe Design For Heavy Duty Applications

THS-10K-H-0300-D1-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Output
Probe Diameter
Probe Length
Category
Process Temperature Range
Sensor Application
Process Connection Type
Accuracy
Sheath Material
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Temperature
3-A
The 3-A OMEGA™ THS-S-M12 and THS-H-M12 Series Thermistor Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of ASME BPE-2007, and 3-A standard 74- and are welded and processed to provide a clean, smooth, 32 microinch or better surface finish in the wetted areas for easy cleaning.

In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:
 
Process Connection Model Number Code
3/4"-16AMP -B1-
1" and 1½"-16AMP -D1-
2"-16AMP -E1-
2½"-16AMP -F1-
3"-16AMP -G1-
4"-16AMP -H1-

If you need a process connection that is not listed above, please contact our sales department for availability.

The probe stems are manufactured in two configurations; with a standard ¼" diameter probe for standard duty service, and a stepped 3/8" to 3/16" probe design for good response times in heavy duty applications.

The M12 connector allows for easy connection to your instrumentation by means of an optional extension cable. These sensors are also available as RTD sensing styles to accommodate a wide range of process input requirements. In addition to the standard 1½-16AMP mounting flange, this sensor can be provided in a variety of other flange sizes and styles. If you need something a little (or a lot) different, we can accommodate your needs.

This sensor is stocked with the 10,000 Ω thermistor standard, but is available in any of the following resistances:
 
Sensor Code Resistance @ 25°C Element Series
2K 2252 Ω 44004
3K 3000 Ω 44005
5K 5000 Ω 44007
10K 10,000 Ω 44006
30K 30,000 Ω 44008
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration