Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Thermal Buffer

Thermal Buffer, 8.5 oz Nalgene Bottle, 3 Sensing Point, Mounting Bracket, Glass Beads, Rated to -100C

$168.89

Item# A/TB-8.5-3-GLA

In stock

Lead Time (If not in stock): 0 week
Thermal Buffer, 8.5 oz Nalgene Bottle, 3 Sensing Point, Mounting Bracket, Glass Beads, Rated to -100C A/TB-8.5-3-GLA A/TB-8.5-3-GLA
  • Thermal buffer slows response time
  • Monitor Freezer and Refrigerator Temperatures
  • Also ideal for cryogenics, pharmaceuticals, meat packing, and cold-storage facilities

A/TB-8.5-3-GLA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermal Media
Bottle Material/Cap Material
Fluid Capacity
Probe Size Accepted
Operating Temperature Range
Bracket Material


ACI Thermal Buffers counter rapid temperature fluctuations typically caused by doors opening in a walk-in freezer or cooler. The ACI Thermal Buffer Bottle comes with all the items needed to add a buffer to any new or existing sensor installation.

Applications: Monitor Freezer and Refrigerator Temperatures, Cryogenic Temperatures, Pharmaceuticals, Meat Packing Plants, Cold Storage Facilities, Thermal Buffer (Slows Response Times)


For more informationPlease visit www.workaci.com

Product specifications

: 8.5 oz Thermal Buffer Bottle
Thermal Media: Glass Beads
Bottle Material/Cap Material: Nalgene (HDPE) / Polypropylene
Fluid Capacity: 67 ml (2 oz)
Bottle Dimensions: 4.04” (102.62 mm) x 2.18” (55.37 mm)
Thermowell Material (3PT only): 316 SS Steel
Probe Size Accepted: 0.1875” (4.762 mm)
Operating Temperature Range: Glass Bead: -100 to 120°C (-148 to 248°F)
Bracket Only
Bracket Material: 304 Stainless Steel
Bracket Size( H x W x D): 8.5 oz Bottle: 3.366” (85.49 mm) x 2.630” (66.80 mm) x 3.00” (76.20 mm)
Mounting Screws / Material: #10-16 Thread x 1/2” (12.7mm) / 410 Stainless steel
Glass Bead Properties / Glass Freezing Point: Soda Lime Glass / NA
: General Specifications
Chemical Resistance: Resistant to most acids, bases, and alcohols
Bottle Sterility: Lab Quality, Non-Sterile
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Operating Humidity Range: 10 to 100% RH, condensing
Agency Approvals: RoHS, WEEE
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
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration