Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Serial to Ethernet Data Converters, Modbus/TCP Master and Slave

Serial to Ethernet Data Converters

$238.63

Item# TDS-712

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $238.63
10-24 $226.70
25-49 $221.93
50-99 $212.38
100-199 $207.61
200+ $202.84

In stock

Lead Time (If not in stock): 3 weeks
Serial to Ethernet Data Converters TDS-712 TDS-712
  • Miniature Serial to Ethernet Data Converters
  • Supports Modbus/TCP Master and Slave
  • Contains a 32-bit MCU that efficiently handles network traffic
  • 10/100 Base-TX Ethernet, Auto-negotiating, Auto MDI/MDIX

TDS-712 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Number of Ports
Output Type
Additional Features


The TDS-700 is a series of Serial-to-Ethernet device servers designed to add Ethernet and Internet connectivity to any RS-232 and RS-422/485 device, and to eliminate the cable length limitation of legacy serial communication. By using the VxComm Driver/Utility, the built-in COM port of the TDS-700 series can be virtualized to a standard PC COM port in Windows. Therefore, users can transparently access or monitor serial devices over the Internet/Ethernet without software modification. The VxComm driver can be downloaded from the Software tab.

The TDS-700 device servers can be used t o create a pair-connection application (as well as serial-bridge or serial-tunnel), and can then route data over TCP/IP between two serial devices, which is useful when connecting mainframe computers, servers or other serial devices that do not themselves have Ethernet capability. By virtue of its protocol independence and flexibility, the TDS-700 Series meets the demands of virtually any network-enabled application.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

This is City of San Diego in Texas. We have a DP400TP controller/display connecting to 6 water wells over telephone lines and wish to convert to running over wireless ethernet links using a TDS-715. I have deployment questions. Who do I contact?

Asked by: Anonymous
Thank you for your inquiry. Please call our Data Acquisition Group at 800-872-9436 or email request to das@omega.com
Answered by: Application Engineer JB
Date published: 2021-11-10
  • y_2024, m_12, d_2, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TDS-712, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
DC POWER SUPPLIES
$79.89
13 In Stock

Related Categories

en-US
en
Save Configuration