Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Deep Tank Immersion Heater Flanged

Deep Tank/Sump Immersion Heaters

$4,281.82

Item# TAT60001

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,281.82
5-9 $4,067.73
10-24 $3,982.09
25-49 $3,810.82
50-99 $3,725.18
100+ $3,639.55

In stock

Lead Time (If not in stock): 6 weeks
Deep Tank/Sump Immersion Heaters TAT60001 TAT60001
  • 12 mm (0.475') Diameter Incoloy® Elements and Stainless Steel Wetted Parts Standard
  • Designed for Permanent Installation in Outdoor/ Indoor Applications
  • 0.61 to 3.6 m (2 to 12') Vertical Riser Height (for Thermostat Designs)
  • Weathertight Mounting Hardware Supplied

TAT60001 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Supply Voltage Type
Form Factor
Heating Element Length
Riser Length
Heated Medium
Sheath Material
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Features


Application These fluid immersion heaters are designed for top mounting in large or deep enclosed tanks having a manhole access or opening suitable to insert and attach the heater. They are usable for either outdoor or indoor applications, within exposed or in-ground tanks and sewerage sumps. They are designed for permanent mounting and can be sealed weathertight with supplied gaskets and adjustable riser fittings. NEMA 4 terminal housing is easily removable and resealed to facilitate installation. Units are available with element watt densities from 6 watt/in² for heavy oils, to 60 watt/in² for clean water immersion applications. Element bundle diameters ranging from minimum of 254 mm (10") OD to a maximum of 762 mm (30") OD are available. Construction The tubular elements are welded into a submersible liquid-tight stainless steel junction box. Element power leads are routed up through adjustable riser pipe and connected to a terminal block inside the upper NEMA 4 terminal housing. Unless specified otherwise, heaters are factory wired for three phase and are easily converted to single phase. All wetted parts parts are 300 series stainless steel. Standard unit includes 15.5 to 121ºC (60 to 250°F) double-pole thermostat mounted in upper housing that has a 9.5 mm (3/8") diameter bulb and capillary installed in watertight thermowell with adjustable compression fitting.

Model No. KW Number of Elements mm (inch)
240V-1Ph 240V-3Ph 480V-1Ph 480V-3Ph A B E
TAT60001 TAT60002 TAT60003 TAT60004 5 3 1829 (72) 387 (15.25) 190 (7.5)
TAT60005 TAT60006 TAT60007 TAT60008 7.5 6 266 (10.5)
TAT60009 TAT60010 TAT60011 TAT60012 10 9 343 (13.5)
TAT60013 TAT60014 TAT60015 15 12 419 (16.5)
TAT60016 TAT60017 TAT60018 20 18 571 (22.5)
TAT60019 TAT60020 30 24 724 (28.5)
Ordering Example: TAT60001, 5 KW immersion heater, 240 Vac, 1 phase.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are these designed for top mounting in large or deep enclosed tanks?

Asked by: Jane23
Thank you for your question. Yes, these are designed for top mounting in large or deep enclosed tanks. View our Technical Article for more detailed information. https://www.omega.com/en-us/resources/what-is-an-immersion-heater
Answered by: Customer Support JB
Date published: 2019-06-26
  • y_2024, m_10, d_17, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TAT60001, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration