Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Direct Acting, 316 SS, High Pressure Solenoid Valves

HIGH PRESSURE SOLENOID VALVE

$3,526.63

Item# SVH-144G

In stock

Lead Time (If not in stock): 4 weeks
HIGH PRESSURE SOLENOID VALVE SVH-144G SVH-144G
  • Stainless Steel Body
  • Models for Gas or Liquid
  • ½ to 2" Ports
  • Pressures up to 1500 psi (Depending on Model)

SVH-144G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Media Type
Features
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Max Process Temperature


The powerful, full port SVH-140 Series is great for a wide range of flow rates, temperatures, and a wide range of fluids and gases. It has become a popular choice for cryogenic conditions and applications that need to control higher pressures. This pilot assisted, direct operated valve is available in larger pipe sizes (up to 2") and for inlet pressures up to 1500 psig. The versatile SVH-140 requires no minimum pressure for opening, and has the option to be universally mounted (normally closed or normally open). Other uses of the SVH-140 include controlling the flow of corrosive fluids, deionized water, condensate, ammonias, vegetable oils, fuel oils, hydrogen, cryogenics, flammable liquids and gases and other gases or liquids compatible with materials of construction.

Specifications
Materials Of Construction
Valve Body: 316 SS (CF8M)
Piston: 303 SS
Pistons Rings: PTFE
Plunger: 430 SS
Pilot Valve: 303 SS
Bonnet Tube: 304 SS
Bonnet Base Flange: 304 SS
Spring: 302 SS
Body Seal: Non-asbestos gasket
Valve Disc: PTFE
Electrical
Coil: Encapsulated Class “H”, 457 mm 18" leads all AC/DC voltages
Coil Enclosure: Carbon steel-coil enclosure is completely seal-welded NEMA 4,7
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Whats is the respones time for opening and closing of these solenoid valves?

Asked by: SethMcFadyen
Thank you for your inquiry. Open/Close times will depend upon the differential pressure and fluid. The response time is typically less than 0.5 seconds, and is significantly faster towards the high end of the allowable differential pressure
Answered by: AS Engineer
Date published: 2019-12-14

Does the coil for this solenoid carry a hazardous area approval (Class 1 Div. 2 ABCD T3, for example)?

Asked by: Steven D
Thank you for your inquiry about the high pressure valve. Unfortunately, it is not rated for hazardous applications or an option to have a intriniscally safe coil available.
Answered by: Application Engineer JC
Date published: 2023-05-23
  • y_2024, m_7, d_22, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SVH-144G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration